The pressure filters of the series HPF have a front manifold and are suitable for a working pressure up to 4,568 psi (315 bar). The HPF-filters are flange mounted to the hydraulic system and have visual/electrical DP indicators.
Applications
temperature range: | -10°C to +80°C (for a short time +100°C) |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 315 bar |
test pressure: | 450 bar |
connection system: | manifold mounted |
housing material: | C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |