The high pressure filters of the series HPP have a top manifold and are suitable for a working pressure up to 4,568 psi (315 bar). They are flanged to the mounting-surface. Bypass and reversing valves are available.
operating temperature: | +14°F to +176°F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 4,568 psi |
test pressure: | 6,525 psi |
process connection: | manifold mounted |
housing material: | C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |