Hydraulic & Lubrication filters

HPV

The pressure filters of the series HPV are made of carbon steel, are suitable for a working pressure up to 6,000 psi (420 bar) and have a pressure differential valve. The pressure peaks are absorbed by a sufficient margin of safety. The HPV-filters are in-line mounted.

Filter Type
Inline mounted
max. operating pressure
6,000 psi (420 bar)
Operating temperature
14-176 °F (-10-80 °C)

核心功能

  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Most synthetic and lubrication fluids
productfamily.specification

Specifications

operating temperature: +14 °F to +176 °F
operating medium mineral oil, other media on request
max. operating pressure: 6,000 psi
test pressure: 8,580 psi 
process connection: thread connection
housing material: EN-GJS-400-18-LT, carbon steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical