KnowledgeSearch
Hydraulic & Lubrication filters

LF

Eaton’s low pressure filters are suitable for a working pressure up to 464 psi (32 bar). Pressure filters are used to protect downstream components from contamination levels beyond the recommended cleanliness target. Series LF can be used as suction filters, pressure filters and return-line filters. LF filters are available in stainless steel material (ELF).

Filter Type
Inline mounted
max. operating pressure
464 psi (32 bar)
Operating Temperature
14-212 °F (-10-100 °C)

核心功能

  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Paper Mills
  • Steel Mills
  • Injection molding machines
  • Motion bases
  • Sawmill equipment
  • Flight simulators
  • Test and simulation equipment
  • Entertainment stage equipment
  • Hydrostatic drives
  • Power generation turbine control systems
productfamily.specification
Eaton LF Pressure Filter, LF631.10API.30.E.P.-.FS.9.-.-.OE1.2,5.B.-.P.-., 10 API, Glass fiber fleece (API), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF631.10VG.30.S1.P.-.FS.9.-.-.OP.2,5.B.-.P.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF.631.25VG.30.E.P.-.FS.9.-.-.AE.70.1,5.P.-.B, 25VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF631.3VG.30.S1.V.-.FS.9.-.-.AE.30.2,5.V.-.B, 3 VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF.631.3VG.30.E.P.-.FS.9.-.-.-, 3VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF.631.10VG.30.S1.P.-.FS.9.-.-.AE.50.2,5.P.-.B, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF631.1VG.30.E.P.-.FS.9.P.-.-.-, 1 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF631.3VG.30.E.P.-.FS.9.P.-.-.VS5.2,5.P.-.NC.-, 3 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF631.3VG.30.S1.P.-.FS.9.P.-.-.-, 3 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF.631.3VG.30.S1.P.-.FS.9.-.-.AE.50.1,5.P.-.B, 3VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF631.25VG.30.E.P.-.FS.9.P.-.-.AE.50.1,5.P.-.B, 25 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF631.25G.30.S1.P.-.FS.9.P.-.-.AE.50.2,5.P.VA.B, 25 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF631.250G.30.E.P.-.FS.9.P.-.-.VS5.1,5.P.-.NO, 250 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF.631.10VG.30.S1.P.-.FS.9.-.-.AE.50.1,5.P.-.B, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF 63..80G.30.E.V.-.G., 80G, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF 63.80G.30.E.P.-.G.4, 80G, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF63.40G.30.E.P.-.G.4S.A.-.-.-.OE1.0,8.B.-.P., 40 G, Stainless steel wire mesh (G), Nitrile, 363 psi (25 Bar), Non-bypass
Eaton LF Pressure Filter, LF63.40G.30.E.P.VA.UG.4.P.-.S1.AOR.2,5.P.-, 40 G, Stainless steel wire mesh (G), Nitrile, 363 psi (25 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF63.3VG.30.E.P.-.UG.4.P.-.S1.-, 3 VG, Glass fiber fleece (VG), Nitrile, 363 psi (25 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF63.16VG.30.E.P.-.UG.4.P.-.S1.-, 16 VG, Glass fiber fleece (VG), Nitrile, 363 psi (25 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF401.250G.30.E.P.VA.F9.-.-.-.AE.70.1,5.P.-.B., 250 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF401.25G.30.S.P.-.FS.8.-.-.AE.70.1,5.P.-.B, 25 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
Eaton LF Pressure Filter, LF401.6VG.30.E.EPDM.-.FS.8.-.-.AOR.1,5.EPDM.-, 6 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF401.6VG.30.E.P.-.FS.8.P.-.-.-, 6 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF.401.3VG.30.S1.P.-.FS.8.-.-.-, 3VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF401.80G.30.E.P.-.FS.8.P.-.-.AE.50.5,0.P.-.B, 80 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF.401.25VG.30.E.P.-.FS.8.-.-.-, 25VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Eaton LF Pressure Filter, LF.401.10VG.30.S2.P.-.FS.8.-.-.AE.70.5,0.P.-.B, 10VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 102 psi (7 Bar)
Eaton LF Pressure Filter, LF401.10VG.30.S1.P.-.FS.8.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton LF Pressure Filter, LF401.10VG.30.E.P.-.FS.8.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 363 bar
test pressure: 522 bar
process connection: thread connection
housing material: aluminium-cast, steel (filter cover)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
measuring connections: BSPP ¼
drain connection: BSPP ½
volume tank: .19 Gal.
productfamily.downloadlink
X
Download Close
Questions before you buy
Technical support