Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

MAXILINE MBF Davit

Eaton’s MAXILINE MBF Davit multi-bag filter housing features a cost effective, hand wheel operated davit assembly cover and offers up to 24 filter bags in one multi-bag filter housing for very high flow rates and high dirt load applications.

# Bags
3+
Closure
Eyebolts
Design
High Capacity Multibag

核心功能

  • Available in Type 304 stainless steel or carbon steel with standard Buna N o-rings, Viton o-rings are available as an option.
  • Hydraulic assisted davit cover is available as an option.
  • Tapered, electro-polished stainless steel perforated baskets.
  • Unique 3-point hold down ensures a high-quality seal between each filter bag and the housing body.  A supplied special tool ensures, simple effective operation.
  • Positive o-ring sealing provides reliable operation.
  • Available in seven sizes for 3 through 24 standard size 02 double length filter bags.

Key MAXILINE MBF Davit Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents
如何从伊顿购买
Questions before you buy