KnowledgeSearch
Bag filter housings

MAXILINE MBF Davit

Eaton’s MAXILINE MBF Davit multi-bag filter housing features a cost effective, hand wheel operated davit assembly cover and offers up to 24 filter bags in one multi-bag filter housing for very high flow rates and high dirt load applications.

# Bags
3+
Closure
Eyebolts
Design
High Capacity Multibag

核心功能

  • Available in Type 304 stainless steel or carbon steel with standard Buna N o-rings, Viton o-rings are available as an option.
  • Hydraulic assisted davit cover is available as an option.
  • Tapered, electro-polished stainless steel perforated baskets.
  • Unique 3-point hold down ensures a high-quality seal between each filter bag and the housing body.  A supplied special tool ensures, simple effective operation.
  • Positive o-ring sealing provides reliable operation.
  • Available in seven sizes for 3 through 24 standard size 02 double length filter bags.

Key MAXILINE MBF Davit Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents
productfamily.specification

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight
lb (kg)
I/O
connections
MBF-0302* 3 2
225 (51) 150 (10) 250 (121) 40 (151) 460 (208) 3”
MBF-0402 4 2
400 (91) 150 (10) 250 (121) 54 (204) 615 (279) 4”
MBF-0602* 6 2
900 (204) 150 (10) 250 (121) 95 (360) 810 (367) 6”
MBF-0802 8 2
1409 (320) 150 (10) 250 (121) 140 (530) 970 (440) 8”
MBF-1002* 10 2
1761 (400) 150 (10) 250 (121) 215 (814) 1400 (635) 10”
MBF-0802 12 2
2114 (480) 150 (10) 250 (121) 245 (927) 1500 (680) 10”
MBF-0802 14 2
2466 (560) 150 (10) 250 (121) 311 (1177) 1800 (816) 10”
MBF-0802 16 2
2818 (640) 150 (10) 250 (121) 317 (1200) 1875 (850) 12”
MBF-0802 18 2
3170 (720) 150 (10) 250 (121) 446 (1688) 2405 (1,090) 12”
MBF-0802 20 2
3523 (800) 150 (10) 250 (121) 454 (1718) 2445 (1,109) 14”
MBF-0802 22 2
3875 (880) 150 (10) 250 (121) 570 (2158) 2730 (1,238) 14”
MBF-0802 24 2
4227 (960) 150 (10) 250 (121) 570 (2158) 2730 (1,238) 14”