Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

MAXILINE MBF HE

Eaton’s MAXILINE MBF HE multi-bag filter housing is user-friendly, cost-effective and designed for high volume, multiple applications and processes. This multi-bag filter housing is equipped with proven and easy-to-use rugged eye-bolt cover closure.

# Bags
3+
Closure
Eyebolts
Design
High Capacity Multibag

核心功能

  • Available in Type 304 stainless steel, Type 316 stainless steel or carbon steel with standard Buna N o-rings, Viton o-rings are an available as an  option. 
  • A counter balanced spring assisted cover lifting mechanism balances the cover perfectly giving it a "weightless" feel.  Opening and closing the cover is "finger tip" easy.
  • Side inlet and bottom outlet provides easy and complete drainage.  A tangential outlet option is available to reduce the height of the housing making filter bag change-out easier. 
  • Unique 3-point hold down ensures a high-quality seal between each filter bag and the housing body.  A supplied special tool ensures, simple effective operation.
  • Housing volume is optimized to minimize product loss.
  • Available in four sizes for 3, 4, 6, or 8 standard size 02 double length filter bags.

Key MAXILINE MBF HE Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents
如何从伊顿购买
Questions before you buy