The MCS-500’s magnetically coupled actuation eliminates the need for dynamic seals. This technology provides quick and easy access for maintenance, reduces potential leaks, and requires few moving parts while providing a long service life.
The MCS-500’s magnetically coupled actuation eliminates the need for dynamic seals. This technology provides quick and easy access for maintenance, reduces potential leaks, and requires few moving parts while providing a long service life.
Applications:
DCF 3000
MCS 1500
Spare Parts Bag Filter Housings
Approx Weight | 350 lbs (159 kg) |
Service Height | 66 in (1676 mm) |
Flow Rates at 100µ | Up to 500 gpm / 114 m³/hr |
Operating Pressure | 30-150 psi (2-10.5 bar) |
Operating Temperature, max. | 180° F (82° C) |
Viscosity | Water/water-like fluids |
Standard Retention | 150–1,100 microns |
Vessel Material | 316 Stainless Steel |
Elastomers | EPT/EPDM (Nordel) or Viton |
Process Connections | 6 in 150# Flanged / DN 200 Flanged |
Purge Connection | 1 1⁄2 in NPT / 1 1⁄2 in BSPT |
Air for Actuator Drive (Clean, dry, non lubricated air) | 80 psi (5.5 bar) min - 116 psi (8 bar) max 5.0 cfm (141.5 L/min) |
Electrical for Controllers | 115 VAC or 230 VAC 50/60 Hz |
Semi-Auto Voltage | 24 VAC, 115 VAC, 230 VAC , 24 VDC 115/230 VAC |