KnowledgeSearch
Hydraulic & Lubrication filters

MDD

Pressure filters change over series MDD are suitable for operating pressure up to 2,900 psi (200 bar). The pressure peaks are absorbed by a sufficient margin of safety. Duplex filters can be maintained without interruption. The upper part has a three-way-change-over valve which allows to change-over the flow from the dirty filter-side to the clean filter-side without interrupting the operation.

Filter Type
Inline mounted
max. operating pressure
2,900 psi (200 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications:

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids.
productfamily.specification

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 2900 PSI
test pressure: 4150 PSI
process connection: thread connection
housing material: C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
bleeder- and measuring connections dirt side: BSPP ¼
measuring connections clean side: BSPP ½
Questions before you buy
Technical support