The pressure filters of the series MDV are suitable for a working pressure up to 2,900 psi (200 bar). The MDV-filter is in-line mounted. The internal valves are integrated into the centering pivot for the filter element.The differential pressure-valve opens independently of the operating pressure at a chosen differential pressure-valve between IN and OUT and leaves an unfiltered partial-flow flowing from "IN“ to the tank.
Applications:
temperature range: | + 14°F to + 176°F (for a short time + 212°F) |
operating medium: | mineral,oil, other media on request |
max. operating pressure: | 2900 PSI |
test pressure: | 4147 PSI |
connection system: | thread connection |
housing material: | aluminium forging alloy; C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |