KnowledgeSearch
Hydraulic & Lubrication filters

MNL

Eaton´s medium pressure filters of the series MNL are suitable for a working pressure up to 2,320 psi (160 bar) and equipped with elements according to DIN 24 550 T3. The pressure peaks are absorbed by a sufficient margin of safety. The MNL-filters are in-line mounted.

Filter Type
Inline mounted
max. operating pressure
2,320 psi (160 bar)
operating temperature
14-176 °F (-10-80 °C)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
productfamily.specification
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.AE.50.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.AE.70.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.AOR.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.4.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.AE.70.2,5.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.25VG.30.E.P.-.UG.5.-.-.AOR.2,5.P.-, 25VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.6VG.30.E.P.-.UG.5.-.-.-., 6 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.6VG.HR.E.P.-.UG.4.-.S2.-, 6VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.G.5.-.S2.AOR.5,0.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.6VG.HR.E.P.-.G.5.-.S2.AOR.5,0.P.-, 6 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.10VG.HR.E.P.-.G.5.-.-.AE.70.5,0.P.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL 100.10VG.30.E.P.- ., 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL 100.10VG.30.E.P.-.G, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.G.3.-.S2.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL 100.10G.30.E.P.-.G., 10G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL 100.6VG.30.E.P.-.G., 6VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass, AE30 Electric indicator set at 72.5 psi (5 bar)
Eaton MNL Medium Pressure Filter, MNL.100.25G.30.E.P.-.G.5, 25G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL100.25G.HR.E.P.-.G.5.-.-.AOC.2,5.P.-, 25 G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.16VG.30.E.P.-.G.5.-.S2.-, 16 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.40G.30.E.P.-.G.4.-.-.AOR.2,5.P.-, 40 G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.10VG.30.E.P.-.UG.3.-.-.AE.50.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.10VG.30.E.P.-.UG.3.-.-.AE.70.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.10VG.30.E.V.IS08.UG.3.-.-.-, 10VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.10VG.HR.E.P.-.UG.3.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.6VG.30.E.P.-.UG.3.-.-.-, 6 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL40.10VG.30.E.V.IS08.UG.3.V.-.-.AOR.5,0.V.-, 10 VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.40G.30.E.P.VA.UG.3.P.-.-.-, 40G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.130G.30.E.P.VA.UG.3.-.S1.-, 130 G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton MNL Medium Pressure Filter, MNL.40.10VG.30.E.P.-.G.3.-.-.AE.70.2,5.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

temperature range: + 14°F to + 176°F (for a short time + 212°F)
operating medium: mineral oil, other media on request
max. operating pressure: 2320 PSI
test pressure: 3320 PSI
connection system: thread connection
housing material: aluminium forging alloy; C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
Questions before you buy
Technical support