Hydraulic & Lubrication filters

MNL

Eaton´s medium pressure filters of the series MNL are suitable for a working pressure up to 2,320 psi (160 bar) and equipped with elements according to DIN 24 550 T3. The pressure peaks are absorbed by a sufficient margin of safety. The MNL-filters are in-line mounted.

Filter Type
Inline mounted
max. operating pressure
2,320 psi (160 bar)
operating temperature
14-176 °F (-10-80 °C)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
productfamily.specification
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.AE.50.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.AE.70.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.AOR.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL100.10VG.30.E.V.IS08.UG.4.-.-.-, 10 VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.4.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.UG.5.-.-.AE.70.2,5.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.HR.E.V.IS08.UG.4.-.-.-, 10 VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.25VG.30.E.P.-.UG.5.-.-.AOR.2,5.P.-, 25VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.6VG.30.E.P.-.UG.5.-.-.-., 6 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.6VG.HR.E.P.-.UG.4.-.S2.-, 6VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.G.5.-.S2.AOR.5,0.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.6VG.HR.E.P.-.G.5.-.S2.AOR.5,0.P.-, 6 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.10VG.HR.E.P.-.G.5.-.-.AE.70.5,0.P.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10G.30.E.V.VA.UG.4.-.-.AOR.2,5.V.-, 10G, Stainless steel wire mesh (G), Viton, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.G.5.-.S2.-, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL 100.10VG.30.E.P.- ., 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL 100.10VG.30.E.P.-.G, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.10VG.30.E.P.-.G.3.-.S2.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL 100.10G.30.E.P.-.G., 10G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL 100.6VG.30.E.P.-.G., 6VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass, AE30 Electric indicator set at 72.5 psi (5 bar)
Eaton MNL Medium Pressure Filter, MNL.100.25G.30.E.P.-.G.5, 25G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL100.25G.HR.E.P.-.G.5.-.-.AE.70.2,5.P.-.-.-, 25 G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL100.25G.HR.E.P.-.G.5.-.-.AOC.2,5.P.-, 25 G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.100.3VG.30.E.P.-.G.4.-.S1.AE.70.2,5.P.-.-., 3 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton MNL Medium Pressure Filter, MNL 100.6VG.30.E.P.-.G., 6VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar), AE30 Electric indicator set at 22 psi (1.5 bar)
Eaton MNL Medium Pressure Filter, MNL.100.16VG.30.E.P.-.G.5.-.S2.-, 16 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 102 psi (7 Bar)
Eaton MNL Medium Pressure Filter, MNL.100.40G.30.E.P.-.G.4.-.-.AOR.2,5.P.-, 40 G, Stainless steel wire mesh (G), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.10VG.30.E.P.-.UG.3.-.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Eaton MNL Medium Pressure Filter, MNL.40.10VG.30.E.P.-.UG.3.-.-.AE.50.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

temperature range: + 14°F to + 176°F (for a short time + 212°F)
operating medium: mineral oil, other media on request
max. operating pressure: 2320 PSI
test pressure: 3320 PSI
connection system: thread connection
housing material: aluminium forging alloy; C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical