Applications:
The Model 2596 automatic self-cleaning strainer, designed for the continuous removal of entrained solids from liquids in pipeline systems, is available in sizes 2" through 8" in cast construction and 6" through 48" (and special sizes upon request) in fabricated construction. Design and construction are in general accordance with ASME Sec. VIII, Div. 1. A wide range of screen designs and perforation/mesh sizes are available, as well as custom designs and exotic materials.
Size | Value | Size | Value |
6" |
580 | 16" | 5100 |
8" |
1150 | 18" | 6900 |
10" | 2050 | 20" | 8100 |
12" |
3050 | 24" | 10100 |
14" | 4150 | 30" | 16900 |
* For water with clean, perforated basket |
Approximate Dimensions (inches) |
Approximate Weight (lb) | |||||||||||
A | B | C | D | E | F | G | H |
K | L | Dry | Wet | Cover |
6” | 26 | 20 | 67 | 70 | 7 3/8 | 1 1/2* | - | - | - | 770 | 1,060 | 265 |
8” | 26 | 20 | 67 | 70 | 7 3/8 | 1 1/2* | - | - | - | 770 | 1,060 | 265 |
10” | 38 | 30 |
88 |
90 |
40 |
2 |
16 | 3/4 | 22 13/100 | 1,200 | 2,400 | 650 |
12” | 42 |
30 |
88 |
90 |
40 |
2 |
18 |
3/4 | 26 13/100 | 1,300 | 2,700 | 700 |
14” | 44 |
32 |
101 |
103 |
46 |
2 |
22 |
7/8 | 32 13/100 | 2,000 | 4,400 | 850 |
16” | 44 |
33 |
101 |
103 |
46 |
2 |
22 |
7/8 | 32 13/100 | 2,050 | 4,450 | 850 |
18” | 50 | 36 | 117 | 120 | 48 | 3 | 23 | 7/8 | 34 13/100 | 3,500 | 8,300 | 1,280 |
20” | 54 | 37 | 120 | 123 | 50 | 3 | 25 |
7/8 | 38 13/100 | 3,700 | 10,000 | 1,480 |
24" | 54 | 39 | 124 | 127 | 54 | 3 | 25 | 7/8 | 38 13/100 | 3,830 | 10,160 | 1,480 |
30" | 64 | 51 | 147 | 151 | 76 | 3 | 30 | 7/8 | 48 13/100 | 5,000 | 13,400 | 2,000 |
36" | 84 | 56 | 176 | 182 | 72 | 6 | 37 | 1 1/8 | 66 | 9,360 | 24,735 | 4,520 |
*NPT Backwash connection/outlet is located bottom-center 48" and special sizes can be fabricated upon request. |