KnowledgeSearch
Automatic self-cleaning

Model 2596 - 2 to 8 Inches cast version

Eaton's Cast Model 2596 Automatic Self-Cleaning pipeline strainers 2" to 8" are available in cast iron or stainless steel. The strainers are available 2”, 3”, 4”, 4”L, 6”, and 8” sizes and feature Eaton's Cenpeller™ Technology, which consists of a unique vane plate positioned at the inlet of the strainer element where it contacts the flow before it enters the element. The vane causes the incoming flow to move in a circular motion, forcing the debris against the surface of the strainer element rather than impinging on the element and lodging in the element's openings. Lodged debris can negatively impact the differential pressure across the strainer, resulting in a shut down of the strainer, while the element is manually cleaned.

Technology
Backwashing
Material
Cast iron or stainless steel
Flow rate
up to 1,800 gpm (409 m³/h)

核心功能

  • Flow rates up to 1800 gpm (409 m3/hr)
  • A broad selection of screen options
  • Automatic backwashing for operator-free service and minimal backwash effluent
  • Exclusive idL Shaft Seal for long-lasting leak free service life
  • Unitized modular assembly for easy maintenance
  • Cenpeller technology for more efficient and complete backwashing
  • Cast iron or stainless steel construction
  • High-efficiency motor

Applications:

  • Process Industry
  • Power Industry
  • Pulp & Paper Industry
  • Sewage and Water Treatment Plants 
  • Primary Metal Industry
  • Irrigation/pump house

How It Works - Model 2596 Automatic Self-Cleaning strainer - Eaton Filtration

The Model 2596 automatic self-cleaning strainer, designed for the continuous removal of entrained solids from liquids in pipeline systems, is available in sizes 2" through 8" in cast construction and 10" through 60" in fabricated construction. Design and construction are in general accordance with ASME Sec. VIII, Div. 1. A wide range of screen designs and perforation/mesh sizes are available, as well as custom designs and exotic materials.

productfamily.specification

Cv factors*

Size Value Size Value
2" 78 14" 4150
3" 163 16" 5100
4" 295 18" 6900
6" 580 20" 8100
8" 1150 24" 10100
10" 2050 30" 16900
12" 3050    
* For water with clean, perforated basket

Specifications

  Approximate Dimensions (in) Approximate Weight (lb)
Size A B C D Dry Wet Cover
2" 6 40 1⁄2 42 1⁄2 15 328 382 164
3" 6 40 1⁄2 42 1⁄2 15 344 399 164
4" 7 42 44 15 353 413 164
4"L 8 52 55 23 1⁄2 805 998 438
6" 8 55 58 23 1⁄2 836 1081 438
8" 8 55 58 23 1⁄2 901 1129 438
Model 2596 2-8 Inch Drawing.JPG
productfamily.downloadlink
X
Download Close