Manual pipeline strainers

Model 50 5-8 inch

Eaton Model 50 Plug Type Duplex Strainer remove damage causing particulate matter from the process media, and never have to be shut down for cleaning - the line can run continuously. When one strainer basket becomes full, flow is switched to the other by simply turning the operating handle of the strainer. The first basket is removed, cleaned and is ready for use again. 

Manufacturing Type
Cast
Materials
Cast Iron, Carbon Steel, Stainless steel, Bronze
Pressure Rating
150-200 psi (10.3-13.8 bar)

核心功能

  • Continuous flow - no shutdown for basket cleaning
  • Rugged tapered plug design
  • Lift jack prevents plug galling
  • Quick open cover requires no tools
  • Large capacity baskets
  • Threaded drain
  • Machined basket seat
  • Perforated or mesh stainless steel basket
  • Military Shock and Vibration certified for Bronze Strainers

Options

  • Ductile iron construction
  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20 to 400
  • Monel baskets
  • Viton, TFE or EPDM seals
  • Vent valves
  • Drain valves
  • 1/4" NPT taps
  • Pressure differential gauge and switch connections
  • Magnetic basket inserts

 

Applications

  • Wastewater
  • Spray Nozzle Systems
  • Heat Exchanger Protection
  • Cooling Towers
  • Boiler Feed Water
  • Machining Fluids
  • Deep Well injection
  • Descaling Systems
  • Lube Oil Systems
  • Irrigation
  • Paper Coating
  • Refining
productfamily.specification
Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 6" #50 125#FF CI/BRZ ST D, Cast, Cast iron, 13.8 Bar, ANSI flange 6"
Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 6" #50 150#RF SSTL/SSTL, Cast, Stainless steel, 13.8 Bar, ANSI flange 6"
Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 6"#50 150#RF CSTL/BRZ, Cast, Carbon Steel, 13.8 Bar, ANSI flange 6"
Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 8" #50 150#FF BRZ/BRZ, Cast, Bronze, 10.3 Bar, ANSI flange 8"
Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 8"#50 125#FF CI/BRZ, Cast, Cast iron, 10.3 Bar, ANSI flange 8"
Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 8"#50 150#RF CS/BRZ, Cast, Carbon Steel, 10.3 Bar, ANSI flange 8"
Compare products ()
Highlight differences
Show only differences
Hide blank features

Selection chart

Size Body material Plug material End connections Seals
5", 6", 8" Iron Bronze Flanged 125# Buna-N
5", 6", 8" Bronze Bronze Flanged 150# Buna-N
6", 8" Carbon steel Bronze Flanged 150# Buna-N
6", 8" Stainless steel Stainless steel Flanged 150# Viton

Weight in lbs/ kg

Pipe Size Iron Bronze Carbon Steel Stainless Steel
5" 403/ 183 412/ 187 - -
6" 500/ 227 583/ 264 580/ 263 615/ 279
8" 1500/ 682 1800/ 818 1610/ 732 1670/ 759

Rating

Size Rating
5" 200 psi (13.8 bar)
6" 200 psi (13.8 bar)
8" 150 psi (10.3 bar)

Cv factors

Size Value
5" 300
6" 420
8" 900

Dimensions (in/mm)

Pipe Size A B C D E F G H J K L
5 18.38/ 467 9.00/ 229 9.75/ 248 33.25/ 845 14.75/ 375 10.25/ 260 17.19/ 437 3/8 19.75/ 502 0.56/ 14 41.00/ 1041
6 22.00/ 559 12.88/ 327 12.50/ 318 36.25/ 921 19.50/ 495 11.75/ 298 20.75/ 527 3/8 19.75/ 502 0.63/ 16
42.00/ 1067
8 25.00/ 635 14.00/ 356 17.00/ 432 50.63/ 1286 23.06/ 586 - 30.75/ 781 1/2 28.00/ 711 0.94/ 24 56.00/ 56
Model-50-5-8-inch-Basket-Strainer-1.jpg
Model-50-5-8-inch-Basket-Strainer-2.jpg
productfamily.downloadlink
X
Download Close