Eaton Model 50 Plug Type Duplex Strainer remove damage causing particulate matter from the process media, and never have to be shut down for cleaning - the line can run continuously. When one strainer basket becomes full, flow is switched to the other by simply turning the operating handle of the strainer. The first basket is removed, cleaned and is ready for use again.
Options
Applications
Size | Body material | Plug material | End connections | Seals |
5", 6", 8" | Iron | Bronze | Flanged 125# | Buna-N |
5", 6", 8" | Bronze | Bronze | Flanged 150# | Buna-N |
6", 8" | Carbon steel | Bronze | Flanged 150# | Buna-N |
6", 8" | Stainless steel | Stainless steel | Flanged 150# | Viton |
Pipe Size | Iron | Bronze | Carbon Steel | Stainless Steel |
5" | 403/ 183 | 412/ 187 | - | - |
6" | 500/ 227 | 583/ 264 | 580/ 263 | 615/ 279 |
8" | 1500/ 682 | 1800/ 818 | 1610/ 732 | 1670/ 759 |
Size | Rating |
5" | 200 psi (13.8 bar) |
6" | 200 psi (13.8 bar) |
8" | 150 psi (10.3 bar) |
Size | Value |
5" | 300 |
6" | 420 |
8" | 900 |
Pipe Size | A | B | C | D | E | F | G | H | J | K | L |
5 | 18.38/ 467 | 9.00/ 229 | 9.75/ 248 | 33.25/ 845 | 14.75/ 375 | 10.25/ 260 | 17.19/ 437 | 3/8 | 19.75/ 502 | 0.56/ 14 | 41.00/ 1041 |
6 | 22.00/ 559 | 12.88/ 327 | 12.50/ 318 | 36.25/ 921 | 19.50/ 495 | 11.75/ 298 | 20.75/ 527 | 3/8 | 19.75/ 502 | 0.63/ 16 |
42.00/ 1067 |
8 | 25.00/ 635 | 14.00/ 356 | 17.00/ 432 | 50.63/ 1286 | 23.06/ 586 | - | 30.75/ 781 | 1/2 | 28.00/ 711 | 0.94/ 24 | 56.00/ 56 |