Eaton Butterfly Valve Type Model 52 are special designed Duplex Basket Strainers that remove damage causing particulate matter from the system flow, and never have to be shut down for cleaning - the line can run continuously. Flow is switched from one basket chamber to the other by a pair of synchronized, high quality butterfly valves. When one strainer basket becomes full, flow is switched to the other. The first basket is removed, cleaned and is ready for use again.
Options
Applications
Size | Material | End connection | Seals | Pressure rating |
10" to 12" | Iron | Flanged 150# | Buna-N | 200 psi (13.8 bar) |
10" to 12" | Bronze | Flanged 150# | Buna-N | 200 psi (13.8 bar) |
14" to 18" | Iron | Flanged 150# | Buna-N | 150 psi (10.3 bar) |
14" to 18" | Bronze | Flanged 150# | Buna-N | 150 psi (10.3 bar) |
Size | Value | Size | Value |
10" | 1300 | 16" | 3400 |
12" | 2000 | 18" | 4900 |
14" | 2900 | - | - |
* For water with clean, perforated basket |
Pipe size | A | B | C | D | E | F | G | H | J | K | L | M |
10 | 45 1143 |
51 1295 |
26 660 |
52 1321 |
22-1/2 572 |
19 483 |
32 813 |
30-1/4 768 |
18 457 |
12-3/16 310 |
29 737 |
49 1245 |
12 | 62 1574 |
64 1626 |
32 813 |
66 1676 |
31 787 |
23 584 |
41 1041 |
36-5/8 924 |
16 406 |
16-3/4 425 |
38 965 |
66 1676 |
14 | 72 1829 |
76 1930 |
38 965 |
79 2007 |
35 -1/2 902 |
27 686 |
48 1219 |
44-3/4 1137 |
24 610 |
18-3/4 476 |
44-1/2 1130 |
77 196 |
16 | 72 1829 |
76 1930 |
38 965 |
79 2007 |
35 -1/2 902 |
27 686 |
48 1219 |
44-3/4 1137 |
24 610 |
18-3/4 476 |
44-1/2 1130 |
77 196 |
18 | 72 1829 |
76 1930 |
38 965 |
79 2007 |
35 -1/2 902 |
27 686 |
48 1219 |
44-3/4 1137 |
24 610 |
18-3/4 476 |
44-1/2 1130 |
77 196 |
Wt (lb / kg) | |||||||
Pipe size | N | P | Q | R | S | Iron | Bronze |
10 | 1-1/2 | 1/2 | 1 32 |
1 32 |
1/4 | 1600 727 |
2003 910 |
12 | 1-1/2 | 1/2 | 1 32 |
1 32 |
1/4 | 2650 1205 |
3318 1508 |
14 | 1-1/2 | 1/2 | 1 32 |
1 32 |
1/4 | 4300 1955 |
5384 2447 |
16 | 1-1/2 | 1/2 | 1 32 |
1 32 |
1/4 | 4400 2000 |
5509 2504 |
18 | 1-1/2 | 1/2 | 1 32 |
1 32 |
1/4 | 4600 2087 |