Eaton’s Model 72 has been the industry standard simplex basket strainer for over 70 years and is perfect for applications in which the line can be temporarily shut down for strainer basket cleaning or changeout. The Eaton Model 72 basket strainer is a high quality, heavy duty unit that will stand up to the most demanding of applications. There is no better simplex basket strainer made.
The Model 72 is perfect for industrial and commercial applications in which the line can be temporarily shut down for strainer basket cleaning or changeout.
Options
Applications:
Size | Material | End connection | Seals | Pressure rating |
3⁄8" to 3" | Iron and bronze | Threaded | Buna-N | 200 psi (13.8 bar) |
1" To 3" | Carbon steel | Threaded | Buna-N | 200 psi (13.8 bar) |
1" To 3" | Stainless steel | Threaded | Viton | 200 psi (13.8 bar) |
1" To 8" | Iron | Flanged 125# | Buna-N | 200 psi (13.8 bar) |
1" To 8" | Bronze | Flanged 150# | Buna-N | 200 psi (13.8 bar) |
1" To 8" | Carbon steel | Flanged 150# | Buna-N | 200 psi (13.8 bar) |
1" To 8" | Stainless steel | Flanged 150# | Viton | 200 psi (13.8 bar) |
Size | Value |
3⁄8" | 15.0 |
1⁄2" | 15.0 |
3⁄4" | 15.0 |
1" | 22.5 |
1-1⁄4" | 31.5 |
1-1⁄2" | 46.0 |
2" | 73 |
* For water with clean, perforated basket |
Size | Value |
2-1⁄2" | 125 |
3" | 180 |
4" | 350 |
5" | 511 |
6" | 900 |
8" | 1400 |
Size | A | B | C | D | E | F | G | H |
3⁄8 | 4.00 / 102 | 6.63 / 168 | 2.88 / 73 | 4.00 / 102 | 2.38 / 60 | - | 3⁄8 | 11 / 279 |
1⁄2 | 4.00 / 102 | 6.63 / 168 | 2.88 / 73 | 4.00 / 102 | 2.38 / 60 | - | 3⁄8 | 11 / 279 |
3⁄4 | 5.38 / 137 | 8.38 / 213 | 4.00 / 102 | 5.00 / 127 | 3.06 / 78 | - | 1⁄2 | 13 / 330 |
1 | 5.38 / 137 | 8.38 / 213 | 4.00 / 102 | 5.00 / 127 | 3.06 / 78 | - | 1⁄2 | 13 / 330 |
1-1⁄4 | 6.75 / 172 | 9.88 / 251 | 4.88 / 124 | 5.88 / 149 | 3.88 / 99 | - | 1⁄2 | 14 / 356 |
1-1⁄2 | 7.25 / 184 | 11.00 / 279 | 4.88 / 124 | 7.00 / 178 | 4.00 / 102 | - | 3⁄4 | 16 / 406 |
2 | 8.75 / 222 | 13.38 / 340 | 6.75 / 172 | 7.63 / 194 | 5.13 / 130 | - | 1-1⁄4 | 21 / 533 |
2-1⁄2 | 10.38 / 264 | 14.88 / 378 | 8.00 / 203 | 8.63 / 219 | 6.38 / 162 | - | 1-1⁄4 | 26 / 660 |
3 | 11.50 / 292 | 17.75 / 468 | 8.00 / 203 | 11.38 / 298 | 6.63 / 168 | - | 1-1⁄4 | 28 / 711 |
Net Wt (lb / kg) | ||||
Size | Bronze | Carbon Steel | Iron | Stainless Steel |
3⁄8 | 4 / 1.8 | – | 4 / 1.8 | – |
1⁄2 | 4 / 1.8 | – | 4 / 1.8 | – |
3⁄4 | 8 / 3.6 | – | 7 / 3.2 | – |
1 | 8 / 3.6 | 7 / 3.2 | 7 / 3.2 | 7 / 3.2 |
1-1⁄4 | 13 / 6 | – | 12 / 6 | – |
1-1⁄2 | 16 / 7 | 15 / 7 | 15 / 7 | 16 / 7.3 |
2 | 32 / 15 | 36 / 16 | 28 / 13 | 31 / 14 |
2-1⁄2 | 49 / 22 | 52 / 24 | 42 / 19 | 51 / 23 |
3 | 60 / 27 | 60 / 27 | 52 / 23 | 60 / 27 |
Size | A | B | C | D | E | F | G | H |
1 | 7.63 / 194 | 8.38 / 213 | 4.00 / 102 | 5.00 / 127 | – | – | 1⁄2 | 13.00 / 330 |
1 1⁄2 | 10.25 / 260 | 11.00 / 279 | 4.88 / 124 | 7.00 / 178 | – | – | 3⁄4 | 16.00 / 406 |
2 | 10.50 / 268 | 13.75 / 349 | 6.75 / 172 | 7.63 / 194 | 5.13 / 130 | 6.25 / 159 | 3⁄8 | 20.00 / 508 |
2 1⁄2 | 11.63 / 295 | 15.63 / 397 | 8.00 / 203 | 8.88 / 226 | 6.38 / 162 | 7.63 / 194 | 3⁄8 | 23.00 / 584 |
3 | 13.13 / 334 | 18.00 / 457 | 8.00 / 203 | 10.88 / 276 | 6.50 / 165 | 8.00 / 203 | 3⁄8 | 27.00 / 686 |
3 | 13.13 / 334 | 18.75 / 476 | 7.94 / 202 | 12.00 / 305 | 6.50 / 165 | 8.00 / 203 | 1⁄2 | 27.00 / 686 |
4 | 16.75 / 425 | 19.88 / 505 | 10.75 / 273 | 10.75 / 273 | 9.63 / 245 | 11.38 / 289 | 1⁄2 | 30.00 / 762 |
4 | 17.25 / 438 | 19.88 / 505 | 10.69 / 272 | 10.69 / 272 | 9.25 / 235 | 11.38 / 289 | 1⁄2 | 30.00 / 762 |
5 | 18.13 / 461 | 25.13 / 638 | 10.75 / 273 | 15.25 / 387 | 10.00 / 254 | 11.38 / 289 | 1⁄2 | 41.00 / 1,041 |
6 | 19.63 / 499 | 28.50 / 724 | 10.69 / 272 | 18.38 / 467 | 10.00 / 254 | 11.38 / 289 | 1⁄2 | 46.00 / 1,168 |
8 | 27.00 / 686 | 40.50 / 1,029 | – | 27.00 / 686 | 13.75 / 349 | 17.50 / 445 | 1⁄2** | 60.00 / 1,524 |
** For Iron, Drain “G” = 1-1/2” NPT |
Net Wt (lb / kg) | |||||
Size | Bronze | Carbon Steel | Iron | Stainless Steel | |
1 |
16 / 7 | 9 / 4 | 9 / 4 | 9 / 4 | |
1 1⁄2 | 30 / 14 | 17 / 7.7 | 17 / 7.7 | 17 / 7.7 | |
2 |
49 / 22.3 | 36 / 16 | 36.5 / 17 | 36 / 16 | |
2 1⁄2 | 64 / 29.1 | 63 / 27 | 54 / 25 | 63 / 29 | |
3 |
85 / 38.6 | – | 76 / 35 | – | |
3 |
– | 86 / 39 | – | 86 / 39 | |
4 |
140 / 63.6 | – | 125 / 55 | – | |
4 |
– | 130 / 59 | – | 130 / 59 | |
5 |
182 / 82.7 | – | 170 / 775 | – | |
6 | 270 / 122.7 | 235 / 107 | 200 / 91 | 235 / 107 | |
8 | 600 / 272.7 | 550 / 250 | 500 / 227 | 550 / 250 |