Manual pipeline strainers

Model 73 Straight Flow

The Eaton Model 73 simplex basket strainer, with its straight flow design, greatly reduces pressure loss and results in a compact strainer that can fit in tight spaces. American Bureau of Shipping (ABS) Type Approved for ship designers, builders and owners.

Manufacturing Type
Cast
Materials
Cast Iron, Bronze
Pressure rating
150-200 psi (10.3-13.8 bar)

核心功能

  • Quick open cover
  • Straight through flow design
  • Low pressure loss
  • Convoluted-basket design
  • Hand removable basket
  • Threaded drain
  • O-ring cover seal
  • Perforated or mesh stainless steel baskets standard 
  • American Bureau of Shipping (ABS) Type Approved for ship designers, builders and owners

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20, 40, 60
  • Monel baskets
  • Vent valves
  • Drain valves
  • 1/4" NPT taps
  • Magnetic basket inserts
  • Pressure differential gauge and switch connections

Applications

  • Wastewater
  • Spray Nozzle Systems
  • Heat Exchanger Protection
  • Cooling Towers
  • Boiler Feed Water
  • Machining Fluids
  • Deep Well injection
  • Descaling Systems
  • Lube Oil Systems
  • Irrigation
  • Paper Coating
  • Refining
productfamily.specification
Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 10" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 10"
Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 12" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 12"
Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 14" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 14"
Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 16" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 16"
Eaton Model 73 Straight Flow Basket Strainer, Simplex strainer, 18" #73 150#FF DI STD. ASTM A395, Cast, Ductile iron, 13.8 Bar, ANSI flange 18"
Compare products ()
Highlight differences
Show only differences
Hide blank features

Selection chart

Size Material End connection Seals Pressure rating
10" to 12" Iron Flanged 125# Buna-N 200 psi (13.8 bar)
10" to 12" Bronze Flanged 150# Buna-N 200 psi (13.8 bar)
14" to 18" Iron Flanged 125# Buna-N 150 psi (10.3 bar)
14" to 18" Bronze Flanged 150# Buna-N 150 psi (10.3 bar)

Cv factors*

Size Value
10" 2300
12" 3200
14" 5000
16" 6000
18" 7000
* For watrer with clean, perforated basket

Dimensions (in/mm) Model 73 straight flow

                Net Wt (lb / kg)
Pipe size A B C D F G H Iron Bronze
10 23.00 / 584 11.00 / 279 12.19 / 310 29.00 / 737 47.00 / 1194 19.00 / 483 15⁄16 / 24 420 / 191 500 / 227
12 27.00 / 686 13.00 / 330 16.75 / 425 38.00 / 965 67.00 / 1702 23.00 / 584 1 / 25 550 / 250 825 / 374
14 31.00 / 787 15.50 / 394 18.75 / 476 45.00 / 1143 77.00 / 1956 27.00 / 686 1 / 25 850 / 386 1150 / 522
16 31.00 / 787 15.50 / 394 18.75 / 476 45.00 / 1143 77.00 / 1956 27.00 / 686 1 / 25 975 / 443 1400 / 635
18 31.00 / 787 15.50 / 394 18.75 / 476 45.00 / 1143 77.00 / 1956 27.00 / 686 1 / 25 1000 / 454
Model-73-Straight-Flow-Basket-Strainer-1.jpg
Model-73-Straight-Flow-Basket-Strainer-2.jpg
productfamily.downloadlink
X
Download Close