Designed for manufacturing flexibility, the Eaton Model 90 Fabricated Simplex Strainer can be manufactured for pipeline sizes from 1˝ to 48˝ in carbon steel or stainless steel. Other materials are available upon request.
Options
Applications
Size | Value | Size | Value |
2" | 200 | 12" | 3800 |
3" | 200 | 14" | 5500 |
4" | 400 | 16" | 7500 |
5" | 575 | 18" | 9750 |
6" | 830 | 20" | 13000 |
8" | 1850 | 24" | 15500 |
10" | 2750 | 30" | 22000 |
* For water with clean, perforated basket |
Dimensions (in / mm) | Weight (lb / kg) | ||||||||||
Class 150 | Class 300 | ||||||||||
Nom Size | Class 150 A | Class 300 A | B | Class 150/300 C |
D | E | F | Cover | United | Cover | Unit |
2 | 14 / 356 | 14 / 356 | 12 / 305 | 8 5/8 / 219 | 6 5/8 / 168 | 1/2 | 26 / 660 | 6 / 2.7 | 71 / 32 | 6 / 2.7 | 90 / 41 |
3 | 15 / 381 | 15 / 381 | 12 1/2 / 318 | 8 5/8 / 219 | 6 5/8 / 168 | 1/2 | 26 / 660 | 6 / 2.7 | 73 / 33 | 6 / 2.7 | 105 / 48 |
4 | 16 / 406 | 16 / 406 | 14 / 356 | 9 1/2 / 241 | 8 5/8 / 219 | 1 | 21 / 533 | 9 / 4.1 | 122 / 55 | 9 / 4.1 | 158 / 72 |
5 | 16 / 406 | 17 1/2 / 445 | 15 / 381 | 11 1/4 / 286 | 10 3/4 / 273 | 1 | 22 / 559 | 9 / 4.1 | 128 / 58 | 9 / 4.1 | 176 / 80 |
6 | 20 / 508 | 21 / 533 | 17 / 432 | 11 1/4 / 286 | 10 3/4 / 273 | 1 | 24 / 610 | 12 / 5.4 | 168 / 76 | 12 / 5.4 | 236 / 107 |
8 | 22 / 559 | 23 / 584 | 21 / 533 | 13 / 330 | 12 3/4 / 324 | 1 1/2 | 28 / 711 | 15 / 6.8 | 226 / 103 | 15 / 6.8 | 278 / 126 |
10 | 32 / 813 | 33 / 838 | 25 / 635 | 15 3/4 / 400 | 16 / 406 | 1 1/2 | 33 / 838 | 30 / 14 | 360 / 163 | 30 / 14 | 483 / 219 |
12 | 35 / 889 | 36 / 914 | 28 / 711 | 17 3/4 / 451 | 18 / 457 | 1 1/2 | 39 / 991 | 37 / 17 | 535 / 243 | 37 / 17 | 734 / 333 |
14 | 37 / 940 | 38 / 965 | 33 / 838 | 19 3/4 / 502 | 20 / 508 | 2 | 45 / 1143 | 46 / 21 | 804 / 365 | 46 / 21 | 1030 / 467 |
16 | 42 / 1067 | 43 / 1092 | 36 / 914 | 23 1/4 / 591 | 24 / 610 | 2 | 49 / 1245 | 68 / 31 | 1188 / 539 | 68 / 31 | 1437 / 652 |
18 | 42 / 1067 | 43 / 1092 | 39 / 991 | 23 1/4 / 591 | 24 / 610 | 2 | 53 / 1346 | 68 / 31 | 1255 / 569 | 68 / 31 | 1553 / 704 |
20 | 43 / 1092 | 44 1/2 / 1130 | 44 / 1118 | 27 3/4 / 705 | 30 / 762 | 2 | 59 / 1499 | 71 / 32 | 1322 / 600 | 71 / 32 | 1656 / 751 |
24 | 48 / 1219 | 49 3/4 / 1264 | 60 / 1524 | 27 3/4 / 705 | 30 / 762 | 2 | 78 / 1981 | 88 / 40 | 1860 / 844 | 88 / 40 | 2344 / 1063 |
Dimensions (in / mm) | Weight (lb / kg) | |||||||||||
Class 150 | Class 300 | |||||||||||
Nom Size | Class 150 A | Class 300 A | B | Class 150 C |
Class 300 C | D | E | F | Cover | Unit | Cover | Unit |
2 | 14 / 356 | 14 / 356 | 12 / 305 | 7 / 178 | 9 / 229 | 6 5/8 / 168 | 1/2 | 23 / 584 | 28 / 13 | 110 / 50 | 50 / 23 | 160 / 73 |
3 | 15 / 381 | 15 / 381 | 12 1/2 / 318 | 8 / 203 | 9 / 229 | 6 5/8 / 168 | 1/2 | 24 / 610 | 28 / 13 | 120 / 54 | 50 / 23 | 175 / 79 |
4 | 16 / 406 | 16 / 406 | 14 / 356 | 8 1/4 / 210 | 9 1/2 / 241 | 8 5/8 / 219 | 1 | 21 / 533 | 45 / 20 | 147 / 67 | 81 / 37 | 219 / 99 |
5 | 16 / 406 | 17 1/2 / 445 | 15 / 381 | 9 1/2 / 241 | 11 / 279 | 10 3/4 / 273 | 1 | 22 / 559 | 45 / 20 | 153 / 69 | 81 / 37 | 237 / 108 |
6 | 20 / 508 | 21 / 533 | 17 / 432 | 9 1/2 / 241 | 11 / 279 | 10 3/4 / 273 | 1 | 24 / 610 | 70 / 32 | 203 / 92 | 127 / 58 | 328 / 149 |
8 | 22 / 559 | 23 / 584 | 21 / 533 | 11 / 279 | 12 1/2 / 318 | 12 3/4 / 324 | 1 1/2 | 28 / 711 | 110 / 50 | 281 / 127 | 184 / 83 | 407 / 185 |
10 | 32 / 813 | 33 / 838 | 25 / 635 | 13 / 330 | 14 1/2 / 368 | 16 / 406 | 1 1/2 | 33 / 838 | 170 / 77 | 450 / 204 | 307 / 139 | 710 / 322 |
12 | 35 / 889 | 36 / 914 | 28 / 711 | 14 1/2 / 368 | 16 / 406 | 18 / 457 | 1 1/2 | 39 / 991 | 209 / 95 | 644 / 292 | 390 / 177 | 1024 / 464 |
14 | 37 / 940 | 38 / 965 | 33 / 838 | 15 3/4 / 400 | 17 1/2 / 445 | 20 / 508 | 2 | 45 / 1143 | 272 / 123 | 951 / 431 | 492 / 223 | 1397 / 634 |
16 | 42 / 1067 | 43 / 1092 | 36 / 914 | 18 1/4 / 464 | 20 / 508 | 24 / 610 | 2 | 49 / 1245 | 411 / 186 | 1409 / 639 | 754 / 342 | 2011 / 912 |
18 | 42 / 1067 | 43 / 1092 | 39 / 991 | 18 1/4 / 464 | 20 / 508 | 24 / 610 | 2 | 53 / 1346 | 411 / 186 | 1486 / 674 | 754 / 342 | 2127 / 965 |
20 | 43 / 1092 | 44 1/2 / 1130 | 44 / 1118 | 21 3/4 / 552 | 24 / 610 | 30 / 762 | 2 | 59 / 1499 | 411 / 186 | 1553 / 704 | 754 / 342 | 2231 / 1012 |
24 | 48 / 1219 | 49 3/4 / 1264 | 60 / 1524 | 21 3/4 / 552 | 24 / 610 | 30 / 762 | 2 | 78 / 1981 | 681 / 309 | 2291 / 1039 | 1403 / 636 | 3497 / 1586 |