KnowledgeSearch
Manual pipeline strainers

Model 91 T Type 2-48 inch

The Model 91 T-Type Strainer offers several advantages over other strainer designs. The strainer is very compact, important in applications where space is restricted. Unlike most other strainers the Model 91 can be used in both vertical or horizontal installations and the strainer screen can be cleaned without draining the strainer housing.

Manufacturing Type
Fabricated
Materials
Carbon Steel, Stainless steel, Special alloys
Max. operating temperature
450 °F (232 °C)

核心功能

  • ANSI Class 150, 300, or 600 flanges
  • Vertical or horizontal orientation
  • Low pressure drop
  • Convoluted screen for more surface area with perforations from 1/16" to 1/2"
  • 20 to 60 mesh linings for fine straining applications

Model 91 T Type 2-48 inch Basket Strainer

Options

  • Quick open hinged or davit cover assembly bolted cover
  • Alloy construction for body and baskets
  • ASME Code construction
  • Steam jacket for highly viscous fluids
  • Straight through or right angle configuration
  • Flanged class 600 or butt weld piping connections

Applications

  • Chemical processing
  • Petroleum
  • Power generation
  • Marine
  • Water
  • Oil & Gas
  • Offshore
  • Iron & Steel
  • Automotive
  • HVAC
  • Pulp & Paper
  • Food & Beverage
  • Pharmaceutical
productfamily.specification

Cv factors*

Size Value Size Value
2" 75 12" 3790
3" 160 14" 5040
4" 415 16" 8020
5" 640 18" 10650
6" 925 20" 14000
8" 2110 24" 17800
10" 2830 30" 22000
* For water with clean, perforated basket

Model 91 with bolted cover

  Dimensions (in / mm) Weight (lb/kg)
  Butt weld connections Flanged connections        
  Class 150 Class 300   Class 150 Class 300
  Class 150 Class 300
Nom size A-1 C A-1 C A-2 C A-2 C E Cover Unit Cover Unit
2 5 / 127 5-1/4 / 133 5 / 127 6-1/8 / 156 10 / 254 5-3/4 / 146 10-1/2 / 267 6-1/8 / 156 13 / 330 4 / 1.8 25 / 11.3 8 / 3.6 38 / 17.2
3 6-3/4 / 171 7-1/8 / 181 6-3/4 / 171 7-5/8 / 194 12-1/4 / 311 7-1/8 / 181 13 / 330 7-5/8 / 194 14 / 356 9 / 4.1 50 / 22.7 16 / 7.3 69 / 31.3
4 8-1/4 / 210 8-1/8 / 206 8-1/4 / 210 8-3/4 / 222 14-1/4 / 362 8-1/8 / 206 15 / 381 8-3/4 / 222 16 / 406 17 / 7.7 75 / 34.0 27 / 12.2 115 / 52.2
5 9-3/4 / 248 9-3/8 / 238 9-3/4 / 248 10-1/8 / 257 16-3/4 / 425 9-3/8 / 238 17-1/2 / 445 10-1/8 / 257 19 / 483 20 / 9.1 80 / 36.3 35 / 15.9 151 / 68.5
6 11-1/4 / 286 10-1/8 / 257 11-1/4 / 286 11 / 279 18-1/4 / 464 10-1/8 / 257 19 / 483 11 / 279 22 / 559 26 / 11.8 110 / 49.9 50 / 22.7 206 / 93.4
8 14 / 356 12-1/8 / 308 14 / 356 13 / 330 22 / 559 12-1/8 / 308 22-3/4 / 578 13 / 330 25 / 635 45 / 20.4 185 / 83.9 81 / 36.7 336 / 152.4
10 17 / 432 13-3/4 / 349 17 / 432 15 / 381 25 / 635 13-3/4 / 349 26-1/4 / 667 15 / 381 29 / 737 70 / 31.8 324 / 147.0 127 / 57.6 491 / 222.7
12 20 / 508 15-3/4 / 400 20 / 508 17-1/8 / 435 29 / 737 15-3/4 / 400 30-1/4 / 768 17-1/8 / 435 31 / 787 110 / 49.9 410 / 186.0 184 / 83.5 730 / 331.1
14 22 / 559 17-3/8 / 441 22 / 559 18-3/4 / 476 32 / 813 17-3/8 / 441 33-1/4 / 845 18-3/4 / 476 38 / 965 131 / 59.4 615 / 279.0 236 / 107.0 966 / 438.2
16 24 / 610 18-1/2 / 470 24 / 610 20 / 508 34 / 864 18-1/2 / 470 35-1/2 / 902 20 / 508 41 / 1041 170 / 77.1 776 / 352.0 307 / 139.3 1,264 / 573.4
18 27 / 686 20-5/8 / 524 27 / 686 22-1/8 / 562 38 / 965 20-5/8 / 524 39-1/2 / 1003 22-1/8 / 562 46 / 1168 209 / 94.8 920 / 417.3 390 / 176.9 1,587 / 719.9
20 30 / 762 22-3/8 / 568 30 / 762 23-7/8 / 606 41-3/8 / 1051 22-3/8 / 568 42-3/4 / 1086 23-7/8 / 606 51 / 1295 272 / 123.4 1,180 / 535.2 492 / 223.2 1,980 / 898.1
24 34 / 864 24-7/8 / 632 34 / 864 26-3/8 / 670 46 / 1168 24-7/8 / 632 47-1/4 / 1200 26-3/8 / 670 56 / 1422 411 / 186.4 2,190 / 993.4 594 / 269.4 2,722 / 1,234.7

Model 91 with quick open hinge cover

  Dimensions (in / mm) Weight (lb/kg)
  Butt weld connections Flanged connections        
  Class 150 Class 300   Class 150 Class 300
  Class 150 Class 300
Nom size A-1 C A-1 C A-2 C A-2 C E Cover Unit Cover Unit
6 11-1/4 / 286 9-1/4 / 235 11-1/4 / 286 9-1/4 / 235 18-1/4 / 464 9-1/4 / 235 19 / 483 9-1/4 / 235 22 / 559 5 / 2.3 108 / 49.0 5 / 2.3 142 / 64.4
8 14 / 356 11-1/8 / 283 14 / 356 11-1/8 / 283 22 / 559 11-1/8 / 283 22-3/4 / 578 11-1/8 / 283 25 / 635 9 / 4.1 156 / 70.8 9 / 4.1 208 / 94.3
10 17 / 432 13-1/2 / 343 17 / 432 13-1/2 / 343 25 / 635 13-1/2 / 343 26-1/4 / 667 13-1/2 / 343 29 / 737 12 / 5.4 231 / 104.8 12 / 5.4 330 / 149.7
12 20 / 508 15-5/8 / 397 20 / 508 15-5/8 / 397 29 / 737 15-5/8 / 397 30-1/4 / 768 15-5/8 / 397 31 / 787 15 / 6.8 342 / 55.1 15 / 6.8 458 / 207.7
14 22 / 559 17-1/8 / 435 22 / 559 17-1/8 / 435 32 / 813 17-1/8 / 435 33-1/4 / 845 17-1/8 / 435 38 / 965 20 / 9.1 435 / 197.3 20 / 9.1 610 / 276.7
16 24 / 610 18-5/8 / 473 24 / 610 18-5/8 / 473 34 / 864 18-5/8 / 473 35-1/2 / 902 18-5/8 / 473 41 / 1041 26 / 11.8 540 / 244.9 26 / 11.8 781 / 354.3
18 27 / 686 21-1/8 / 537 27 / 686 21-1/8 / 537 38 / 965 21-1/8 / 537 39-1/2 / 1003 21-1/8 / 537 46 / 1168 32 / 14.5 660 / 299.4 32 / 14.5 990 / 449.1
20 30 / 762 23-5/8 / 600 30 / 762 23-5/8 / 600 41-3/8 / 1051 23-5/8 / 600 42-3/4 / 1086 23-5/8 / 600 51 / 1295 40 / 18.1 806 / 365.6 40 / 18.1 1,222 / 554.3
24 34 / 864 27-1/8 / 689 34 / 864 27-1/8 / 689 46 / 1168 27-1/8 / 689 47-1/4 / 1200 27-1/8 / 689 56 / 1422 58 / 26.3 1085 / 492.2 58 / 26.3 1,755 / 796.1
Model-91-T-Type-2-48-inch-Basket-Strainer-1.jpg
Model-91-T-Type-2-48-inch-Basket-Strainer-2.jpg