KnowledgeSearch
Manual pipeline strainers

Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

The Eaton Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves. When the basket in the first housing becomes full, switching the flow to the second is easy using the butterfly valve assembly. Remove, clean, or replace the first basket for use again; the pipeline never shuts down.

Manufacturing Type
Fabricated
Materials
Carbon Steel, Stainless steel
Max. operating temperature
450 °F (232 °C)

核心功能

  • Offset inlet/outlet design
  • Basket perforations from 1/32" to 1"
  • 20 to 400 mesh linings for fine straining applications

Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

Options

  • Quick open cover or davit assembly bolted cover
  • Alloy construction for body and baskets
  • Construction according to "AD 2000-Merkblätter", DIN EN 13445 or ASME Code
  • Steam jacket for highly viscous fluids
  • Coatings and linings available upon request
Applications
  • Chemical processing
  • Petroleum
  • Power generation
  • Marine
  • Water
  • Oil & Gas
  • Offshore
  • Iron & Steel
  • Automotive
  • HVAC
  • Pulp & Paper
  • Food & Beverage
  • Pharmaceutical
productfamily.specification

Dimensions (in/mm)

                        Weight quick open Weight bolted
Paper Size A Quick open B Bolted B C D E F G H K L (lb / kg) (lb / kg)
14 84.00 / 2134 63.00 / 1600 63.00 / 1600 20.00 / 508 27.00 / 685 1-1/2 16.00 / 406 32.00 / 813 4.00 / 102 23.00 / 584 1.00 / 25 3700 / 1678 4000 / 1814
16 86.00 / 2184 68.00 / 1727 68.00 / 1727 24.00 / 610 27.00 / 685 1-1/2 18.00 / 457 34.00 / 864 4.00 / 102 26.00 / 660 1.13 / 29 4240 / 1923 4680 / 2123
18 90.00 / 2286 73.00 / 1854 69.00 / 1753 24.00 / 610 30.00 / 762 2 19.00 / 483 38.00 / 965 4.75 / 121 26.00 / 660 1.13 / 29 5760 / 2613 6200 / 2813
20 106.00 / 2692 90.00 / 2286 90.00 / 2286 30.00 / 762 36.00 / 914 2 22.00 / 559 40.00 / 1016 4.75 / 121 38.00 / 965 1.13 / 29 8450 / 3833 8900 / 4037
24 121.00 / 3073 100.00 / 2540 100.00 / 2540 30.00 / 762 48.00 / 1219 2 24.00 / 610 48.00 / 1168 4.75 / 121 38.00 / 965 1.13 / 29 9300 / 4354 10050 / 4559
Model-950B-Duplex-Offset-Strainer-Bolted-Cover-(BC)-2-24-inch-1.jpg
Model-950B-Duplex-Offset-Strainer-Bolted-Cover-(BC)-2-24-inch-2.jpg
Questions before you buy
Technical support