KnowledgeSearch
Manual pipeline strainers

Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch

The Eaton Model 950B fabricated duplex strainers operate continuously and feature two strainer basket housings connected by four individually operated valves. When the basket in the first housing becomes full, switching the flow to the second is easy using the butterfly valve assembly. Remove, clean, or replace the first basket for use again; the pipeline never shuts down.

Manufacturing Type
Fabricated
Materials
Carbon Steel, Stainless steel
Max. operating Temperature
450 °F (232 °C)

核心功能

  • Offset inlet/outlet design
  • Basket perforations from 1/32" to 1"
  • ANSI Class 150, 300, or 600 flanges
  • Vertical or horizontal orientation
  • Low pressure drop
  • Convoluted screen for more surface area with perforations from 1/16" to 1/2"
  • 20 to 60 mesh linings for fine straining applications

Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch

  • Quick open cover or davit assembly bolted cover
  • Alloy construction for body and baskets
  • Construction according to "AD 2000-Merkblätter", DIN EN 13445 or ASME Code
  • Steam jacket for highly viscous fluids
  • Coatings and linings available upon request

Applications

  • Chemical processing
  • Petroleum
  • Power generation
  • Marine
  • Water
  • Oil & Gas
  • Offshore
  • Iron & Steel
  • Automotive
  • HVAC
  • Pulp & Paper
  • Food & Beverage
  • Pharmaceutical
productfamily.specification

Dimensions (in/mm)

                        Weight quick open Weight bolted
Pipe Size A Quick open B
Bolted B C D E F G H K L (lb / kg) (lb / kg)
2 35.25 / 895 36.63 / 930 34.25 / 884 6.63 / 168 16.00 / 406 1 12.00 / 305 10.25 / 203 3.00 / 76 8.00 / 203 0.75 / 19 320 / 145 345 / 156
3 39.50 / 1003 38.63 / 981 38.00 / 965 6.63 / 168 16.00 / 406 1 14.00 / 356 12.50 / 318 3.00 / 76 8.00 / 203 0.75 / 19 410 / 186 430 / 195
4 43.75 / 1111 41.50 / 1054 41.00 / 1041 8.63 / 219 18.00 / 457 1 14.00 / 356 14.50 / 368 3.00 / 76 10.00 / 254 0.75 / 19 650 / 294 700 / 317
6 53.00 / 1346 43.25 / 1099 42.00 / 1087 10.75 / 273 18.00 / 457 1 14.00 / 356 18.50 / 470 3.00 / 76 12.00 / 305 0.75 / 19 1300 / 589 1100 / 499
8 56.25 / 1429 48.00 / 1219 46.00 / 1168 12.75 / 324 25.00 / 635 1-1/2 10.00 / 254 22.25 / 565 3.25 / 83 17.00 / 432 0.75 / 19 1685 / 763 1800 / 815
10 64.75 / 1645 51.75 / 1314 52.00 / 1321 16.00 / 40 26.00 / 660 1-1/2 10.00 / 254 25.25 / 641 3.50 / 89 19.00 / 483 0.75 / 19 2120 / 960 2300 / 1042
12 72.50 / 1842 57.75 / 1467 54.00 / 1372 18.00 / 457 28.00 / 711 1-1/2 12.00 / 305 29.25 / 743 4.00 / 102 21.00 / 533 1.00 / 25 3270 / 1481 3500 / 1586
Model-950B-Duplex-Offset-Strainer-Quick-Opening-Cover-(QOC)-2-24-inch-1.JPG
Model-950B-Duplex-Offset-Strainer-Quick-Opening-Cover-(QOC)-2-24-inch-2