KnowledgeSearch
Bag filter housings

MODULINE

Eaton's MODULINE multi-bag filter housing system allows for continuous filtration and larger flow rates. This flexible system provides a compact and efficient assembly from two to eight single bag 

filter housings. Its space-saving design can be readily expanded with additional housing units and extra banks.

# Bags
2+
Closure
Eyebolts
Design
Flexible System

核心功能

MODULINE filters consist of two or more, size 02 (double length) filter housings connected with a flanged manifold assembly. This manifold assembly permits the flow to go through all housings simultaneously with a single inlet and outlet connection.

The manifold assembly is of the same material of construction as the filter housings. MODULINE filter housings are available in carbon steel and stainless steel.MODULINE filter housings are for applications where the flow rate is too high for a single bag filter housing.

Key MODULINE Bag Filter Housing Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents
productfamily.specification

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing
volume
gal (l)
Housing
weight
lb (kg)
I/O
connections
M-TBF-0202 2 2
225 (51) 150 (10) 16.5 (62.5) 400 (160) 320 (145.1) 3” flange
M-TBF-0302 3 2
340 (77) 150 (10) 25.7 (104.9) 54 (204) 490 (222.3) 4” flange
M-TBF-0402 4 2
400 (91) 150 (10) 35 (132.5) 95 (360) 630 (285.8) 4” flange
M-TBF-0502 5 2
560 (127) 150 (10) 54.2 (205.2) 140 (530) 800 (362.9) 6” flange
M-TBF-0602 6 2
680 (154) 150 (10) 65.5 (248) 215 (814) 950 (430.9) 6” flange
M-TBF-0702 7 2
790 (179) 150 (10) 76.7 (290.3) 245 (927) 1100 (499) 6” flange
M-TBF-0802 8 2
900 (204) 150 (10) 86 (325.6) 311 (1177) 1250 (567) 6” flange
productfamily.downloadlink
X
Download Close