The Eaton breather filters of the NBF Series "breathe" air in and out as the oil level rises and falls. The filters prevent the penetration of contamination from the ambient air in the hydraulic fluid. This circulating air contains articles and moisture that can cause corrosion, increase equipment wear, and reduce fluid performance.
Applications
Type | air flow in GPM |
NBF 25 | 120 |
NBF 40 | 300 |
NBF 55 | 480 |
NBF 85 | 925 |