KnowledgeSearch
Automatic self-cleaning

ReactoGard V Catalyst Protection Filters

ReactoGard V systems are recognized leaders in the protection of fixed bed catalytic reactors and related refinery operations. ReactoGard V is engineered to produce cleaner and more efficient low flux operation. Diverter technology eliminates need for internal valves which increases efficiency and reliability.

Technology
Backwashing
Media
Permanent Accuflux media in 316 Stainless Steel
Retention
Down to 20 µm

核心功能

  • Flanged valves (vs. socket weld valves) in standard ANSI dimensions simplify serviceability and replacement.
  • Hardened alloy valve seats offer 4-5 times the life of carbon graphite.
  • Actuators are located on valves so there are no mechanical linkages to maintain or adjustments to make.
  • All components flanged for enhanced serviceability.
  • Systems easily forward purge adaptable when handling high sulphur feeds.
  • Programmable Logic Control (PLC) with electronic interface to control rooms provides control flexibility and reliability.

Applications:

  • Oil Refineries
  • Petrochemical
  • Liquified Natural Gas
  • Gas Treatment Plant
  • Hydroprocessing Units

How It Works - ReactoGard V Tubular Backwashing Filters - Eaton Filtration

ReactoGard V systems are recognized leaders in the protection of fixed bed catalytic reactors and related refinery operations. ReactoGard V is engineered to produce cleaner and more efficient low flux operation. Diverter technology eliminates need for internal valves which increases efficiency and reliability.

productfamily.specification