A SIDELINE bag filter housing vessel from Eaton is a full-featured investment-cast filter vessel with an ASME Code Stamp. A bead, not sand, blasted finish that makes cleaning complete and a cover that can be easily adapted to different opening directions are among SIDELINE’s many value added features.
Units come standard with filter bag size 01 and 02 stainless steel restrainer baskets.
For smaller flow rates also available in the MINILINE version in sizes 03 and 04.
Key SIDELINE Applications:
Available Options
Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
SBF-0101 | 1 | 1 |
88 (20) | 150 (10) | 400 (160) | 4.75 (18) | 84.0 (38.1) | 2” flange |
SBF-0102 | 1 | 2 |
176 (40) | 150 (10) | 400 (160) | 8.45 (32) | 102.0 (46.3) | 2” flange |
SBF-0103* | 1 | 3 |
26 (6) | 300 (16) | 225 (160) | 0.79 (3) | 24.0 (12.0) | 1½” thread |
SBF-0104* | 1 | 4 |
53 (12) | 300 (16) | 225 (160) | 1.19 (4.5) | 26.0 (13.0) | 1½” thread |
TSBF-0101* | 1 | 1 |
88 (20) | 150 (6) | 400 (160) | 4.75 (18) | 84.0 (38.1) | 2” flange |
TSBF- 0102* | 1 | 2 |
176 (40) | 150 (6) | 400 (160) | 8.45 (32) | 102.0 (46.3) | 2” flange |
TSBF-0103* | 1 | 3 |
26 (6) | 300 (16) | 225 (160) | 0.79 (3) | 24.0 (12.0) | 1½” thread |