Hydraulic & Lubrication filters

TEF

Eaton´s return line filters of the TEF series are suitable for a working pressure up to 145 psi (10 bar) and have a simple design that eliminates fittings.  Due to its practical design, the return-line filter is easy to service. When changing the filter element a detachable connection between the filter head and the filter bowl prevents a flow back of dirty oil into the tank. They feature visual/electrical DP indicators.

Filter Type
Tank mounted
max. operating pressure
145 psi (10 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life.

Applications

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids
productfamily.specification
Eaton TEF Return-Line Filter, TEF.120.3VG.16.S.P.-.UG.5.-.-.-, 3VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.3VG.16.S.P.-.UG.5.P.-.-.E1.1,5, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.3VG.16.S.P.-.UG.5.P.-.-.O, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.3VG.16.S.P.-.UG.5.P.-.O.E1.1,5, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.6VG.16.S.P.-.UG.5.P.-.-.-, 6 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF.120.6VG.16.S.P.-.UG.5.-.-.E1.1,5, 6VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.6VG.16.S.P.-.UG.5.P.-.-.O, 6 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.6VG.16.S.P.-.UG.5.P.-.O.E1.1,5, 6 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.UG.5.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF.120.10VG.16.S.P.-.UG.5.-.-.E1.1,5, 10VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.UG.5.-.O.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.UG.5.P.-.O.E1.1,5, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.25VG.16.S.P.-.UG.5.P.-.O, 25 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.25VG.16.S1.P.-.UG.5.P.-.O, 25 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton TEF Return-Line Filter, TEF120.3VG.16.S.P.-.UG.5.P.-.-.E2.1,5, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.3VG.16.S.P.-.UG.5.P.-.-.E5.1,5, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.E.P.-.UG.5.P.-.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Non-bypass
Eaton TEF Return-Line Filter, TEF.120.10VG.16.S1.P.-.UG.5.P.-.-.E2.1,5.P, 10VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton TEF Return-Line Filter, TEF120.10P.16.S.P.-.G.5.-.-, 10 P, Paper (P), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.E.P.-.G.5.-.O.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Non-bypass
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.G.5.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.G.5.-.O.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.G.5.-.O.E2.1,5, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.G.5.-.E5.1,5, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S.P.-.G.5.-.E2.1,5, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.25VG.16.S.P.-.G.5.-.-, 25 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.25VG.16.S.P.-.G.5.P.-.O.-, 25 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.25VG.16.S.P.-.G.5.-.E1.1,5.P.-.-, 25 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.16VG.16.S.P.-.G.5.-.O.-, 16 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
Eaton TEF Return-Line Filter, TEF120.10VG.16.S1.P.-.G.5.-.O.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 51 psi (3.5 Bar)
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

operating temperature: 14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 145 PSI
opening pressure by-pass valve: 29 PSI
process connection: thread connection
housing material: Al-cast, glass fiber reinforced polyamide (screw plug, filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: .05 Gal
productfamily.downloadlink
X
Download Close