Eaton´s return line filter of the series TNRS have a working pressure up to 145 psi (10 bar) and utilize elements according to DIN 24550, T4. Pressure peaks will be absorbed by a sufficient margin of safety. TNRS series are tank-top mounted in-line filters. In addition to the return-line connection, they have a suction connection on the clean-side.
operating temperature: | 14 °F to +176 °F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 145 PSI |
opening pressure by-pass valve: | 36 PSI |
opening pressure preload valve: | 7.25 PSI |
opening pressure suction valve: | .72 PSI |
line adapter: | thread connection -16 SAE and -12 SAE |
housing material: | Al-casting, glass fiber reinforced polyamide (filter bowl) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | .35 Gal. |