Eaton´s return line filters of the TRW series are suitable for a working pressure up to 145 psi (10 bar). Pressure peaks will be absorbed by a sufficient margin of safety. The TRW-filters are directly mounted horizontally to the reservoir and connected to the return-line. The return-area "IN“ must be below the oil level.
operating temperature: | +14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 145 PSI |
opening pressure by-pass valve: | 29 PSI |
process connection: | thread connection |
housing material: | Al-casting, glass fiber reinforced polyamide (screw plug, filter bowl) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | horizontal |
volume tank: | .40 Gal. |