Eaton suction filters of the series TSW are directly mounted horizontally to the reservoir and connected to the suction-line. Due to its practical design, the return-line filter is easy to service. When releasing the filter cover a plate-shaped valve closes the suction-inlet of the filter bowl and prevents the return flow of dirt oil into the reservoir. For cleaning, the filter bowl together with the filter element can be taken out of the filter head.
temperature range: | +14°F to + 176°F (for a short time + 212°F) |
operating medium: | mineral oil, other media on request |
connection system: | thread connection |
housing material: | Al-casting; glass fiber reinforced polyamide |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position | vertical |
volume tank TSW 210: | .30 Gal |
volume tank TSW 310: | .40 Gal. |