Gas liquid separators

Type 40

Eaton Type 40 Exhaust Heads are designed to separate entrained water and oil from exhaust air, gas, or steam prior to being discharged directly into the atmosphere. They remove more than 99% of liquids and solids over 10 microns in size from the discharged flow, reducing maintenance costs on roofs and surrounding objects.

Construction
Fabricated and cast
Material
Cast iron, carbon, or stainless steel construction
Options
Model 40EHC (rugged cast iron), Model 40EHMF (Fabricated carbon or stainless steel)

核心功能

  • Choice of cast or fabricated construction
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • No moving parts to wear out, no required maintenance
  • Highly efficient
  • Units permit free flow of steam, gas or vapors with an absolute minimum of back pressure

Key Separator Applications:

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
productfamily.specification
=1 40EHC CI EX.HEAD NPT 1.40EHC
=1.5 40EHC CI EX.HEAD NP 1.540EHC
Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, ANSI flange 10", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 10", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 16", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, NPT female thread 2", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, NPT female thread 3", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, ANSI flange 3", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 3", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, ANSI flange 4", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 4", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, ANSI flange 6", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 6", Vertical upflow
Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, ANSI flange 8", Vertical upflow
Compare products ()
Highlight differences
Show only differences
Hide blank features

Model 40EHC - Cast Iron Dimensions: (in/mm)

Inlet type
Pipe Size Diameter A Height B Drain Connection (NPT)
Flange O.D. Weight (lb/kg)
Capacity (lb) Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia)
Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia)
Threaded
1
5.25 / 133 6.12 / 156 1⁄2 - 11 / 5 160 45
Threaded 1-1⁄2 5.25 / 133 6.12 / 156 1⁄2 - 11 / 5 370 100
Threaded 2, 2-1⁄2 7.5 / 190 8.87 / 225 3 ⁄4 - 25 / 12 1000 280
Threaded 3 8.75 / 222 11.25 / 286 3 ⁄4 - 40 / 18 2100 500
Threaded 4 10 / 254 11.87 / 392 1 - 50 / 23 2700 700

Model 40EHMF - fabricated carbon or stainless steel Dimension: (in/mm)

Inlet type
Pipe Size Diameter A Height B Drain Connection (NPT)
Flange O.D. Weight (lb/kg)
Capacity (lb)Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia)
Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia)
Flanged
3
8.75 / 222 14.75 / 375 3 ⁄4 7.50 / 190.5 40 / 18.2 2100 500
Flanged 4
10 / 254 15 / 381 1 9 / 229 68 / 31 2700 700
Flanged 5 13 / 330 14 / 356 1-1⁄2 10 / 254 90 / 41 4000 1100
Flanged 6
14.75 / 375 18.75 / 476 1-1⁄2 11 / 279 115 / 52 6000 1700
Flanged 8
18 / 457 20 / 508 2 13.5 / 343 190 / 86 10,500 2900
Flanged 10 23/ 584 24 / 610 2 16 / 406 335 / 152 16,000 4500
        Drain      
Pipe Size Diameter Outlet A B Size Type Weight (lb/kg) Capacity (lb)Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia) Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia)
2-1⁄2 2.5 / 63 8.62 / 219 16 / 406 1 NPT 55 / 25 1000 280
3
3 / 76 10.75 / 273 19 / 483 1-1⁄2 NPT 65 / 30 1600 410
4
4 / 102 14 / 356 24 / 610 1-1⁄2 NPT 100 / 45 2700 700
5
5 / 127 16 / 406 26 / 660 1-1⁄2 NPT 130 / 59 4000 1100
6
6 / 152 18 / 457 30 / 762 1-1⁄2 NPT 140 / 64 6000 1700
8
8 / 203 20 / 508 36 / 914 2 NPT 240 / 109 10,500 2900
10 10 / 254 24 / 610 42 / 1067 2 NPT 390 / 177 16,000 4500
12 12 / 305 30 / 762 48 / 1219 2-1⁄2 NPT 550 / 250 24,000 6500
14 14 / 356 36 / 914 54 / 1372 2-1⁄2 NPT 700 / 341 34,000 8800
16 16 / 406 40 / 1016 60 / 1524 3 NPT 850 / 386 44,000 11,500
18 18 / 457 42 / 1067 66 / 1676 3 NPT 1175 / 534 52,000 14,500
20 20 / 508 48 / 1219 72 / 1829 3 NPT 1500 / 682 66,000 17,000
24 24 / 610 54 / 1372 84 / 2134 4 Flanged 1850 / 841 94,000 26,000
30 30 / 762 72 / 1829 102 / 2591 4 Flanged 2100 / 955 145,000 40,000
36 36 / 914 78 / 1981 112 / 2845 4 Flanged 4500 / 2045 210,000 55,000
42 42 / 1067 96 / 2438 130 / 3302 4 Flanged 6100 / 2773 290,000 76,000
48 48 / 1219 102 / 2591 148 / 3760 4 Flanged 7800 / 3545 375,000 99,000
productfamily.downloadlink
X
Download Close