Eaton Type 40 Exhaust Heads are designed to separate entrained water and oil from exhaust air, gas, or steam prior to being discharged directly into the atmosphere. They remove more than 99% of liquids and solids over 10 microns in size from the discharged flow, reducing maintenance costs on roofs and surrounding objects.
Key Separator Applications:
Inlet type |
Pipe Size | Diameter A | Height B | Drain Connection (NPT) |
Flange O.D. | Weight (lb/kg) | Capacity (lb) Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia) |
Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia) |
Threaded |
1 |
5.25 / 133 | 6.12 / 156 | 1⁄2 | - | 11 / 5 | 160 | 45 |
Threaded | 1-1⁄2 | 5.25 / 133 | 6.12 / 156 | 1⁄2 | - | 11 / 5 | 370 | 100 |
Threaded | 2, 2-1⁄2 | 7.5 / 190 | 8.87 / 225 | 3 ⁄4 | - | 25 / 12 | 1000 | 280 |
Threaded | 3 | 8.75 / 222 | 11.25 / 286 | 3 ⁄4 | - | 40 / 18 | 2100 | 500 |
Threaded | 4 | 10 / 254 | 11.87 / 392 | 1 | - | 50 / 23 | 2700 | 700 |
Inlet type |
Pipe Size | Diameter A | Height B | Drain Connection (NPT) |
Flange O.D. | Weight (lb/kg) | Capacity (lb)Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia) |
Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia) |
Flanged |
3 |
8.75 / 222 | 14.75 / 375 | 3 ⁄4 | 7.50 / 190.5 | 40 / 18.2 | 2100 | 500 |
Flanged | 4 |
10 / 254 | 15 / 381 | 1 | 9 / 229 | 68 / 31 | 2700 | 700 |
Flanged | 5 | 13 / 330 | 14 / 356 | 1-1⁄2 | 10 / 254 | 90 / 41 | 4000 | 1100 |
Flanged | 6 |
14.75 / 375 | 18.75 / 476 | 1-1⁄2 | 11 / 279 | 115 / 52 | 6000 | 1700 |
Flanged | 8 |
18 / 457 | 20 / 508 | 2 | 13.5 / 343 | 190 / 86 | 10,500 | 2900 |
Flanged | 10 | 23/ 584 | 24 / 610 | 2 | 16 / 406 | 335 / 152 | 16,000 | 4500 |
Drain | ||||||||
Pipe Size | Diameter Outlet | A | B | Size | Type | Weight (lb/kg) | Capacity (lb)Exhaust Steam/Hr at Atmospheric Pressure (14.7 psia) | Capacity (SCFM) Exhaust Air at Atmospheric Pressure Pressure (14.7 psia) |
2-1⁄2 | 2.5 / 63 | 8.62 / 219 | 16 / 406 | 1 | NPT | 55 / 25 | 1000 | 280 |
3 |
3 / 76 | 10.75 / 273 | 19 / 483 | 1-1⁄2 | NPT | 65 / 30 | 1600 | 410 |
4 |
4 / 102 | 14 / 356 | 24 / 610 | 1-1⁄2 | NPT | 100 / 45 | 2700 | 700 |
5 |
5 / 127 | 16 / 406 | 26 / 660 | 1-1⁄2 | NPT | 130 / 59 | 4000 | 1100 |
6 |
6 / 152 | 18 / 457 | 30 / 762 | 1-1⁄2 | NPT | 140 / 64 | 6000 | 1700 |
8 |
8 / 203 | 20 / 508 | 36 / 914 | 2 | NPT | 240 / 109 | 10,500 | 2900 |
10 | 10 / 254 | 24 / 610 | 42 / 1067 | 2 | NPT | 390 / 177 | 16,000 | 4500 |
12 | 12 / 305 | 30 / 762 | 48 / 1219 | 2-1⁄2 | NPT | 550 / 250 | 24,000 | 6500 |
14 | 14 / 356 | 36 / 914 | 54 / 1372 | 2-1⁄2 | NPT | 700 / 341 | 34,000 | 8800 |
16 | 16 / 406 | 40 / 1016 | 60 / 1524 | 3 | NPT | 850 / 386 | 44,000 | 11,500 |
18 | 18 / 457 | 42 / 1067 | 66 / 1676 | 3 | NPT | 1175 / 534 | 52,000 | 14,500 |
20 | 20 / 508 | 48 / 1219 | 72 / 1829 | 3 | NPT | 1500 / 682 | 66,000 | 17,000 |
24 | 24 / 610 | 54 / 1372 | 84 / 2134 | 4 | Flanged | 1850 / 841 | 94,000 | 26,000 |
30 | 30 / 762 | 72 / 1829 | 102 / 2591 | 4 | Flanged | 2100 / 955 | 145,000 | 40,000 |
36 | 36 / 914 | 78 / 1981 | 112 / 2845 | 4 | Flanged | 4500 / 2045 | 210,000 | 55,000 |
42 | 42 / 1067 | 96 / 2438 | 130 / 3302 | 4 | Flanged | 6100 / 2773 | 290,000 | 76,000 |
48 | 48 / 1219 | 102 / 2591 | 148 / 3760 | 4 | Flanged | 7800 / 3545 | 375,000 | 99,000 |