Eaton's in-line Gas/Liquid Separator Type L automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger. And it does so with no moving parts to break or wear out.
Series L Gas/Liquid Separators perform to specification year in and year out with no maintenance.
The Eaton Type L Gas Liquid Separator series can be installed horizontally or vertically for down flow applications.
Applications
Size | 1-1/2 | 2 | 2-1/2 | 3 | 4 | 5 |
6 | 8 | 10 |
12 |
A | 20.00/508 | 22.00/559 | 22.00/559 | 24.00/610 | 30.00/762 | 34.00/864 | 36.00/914 | 46.00/1168 | 52.00/1321 | 60.00/1524 |
B | 15.00/381 | 16.00/406 | 16.00/406 | 18.00/457 | 22.00/559 | 26.00/660 | 28.00/711 | 36.00/914 | 42.00/1067 | 50.00/1270 |
C | 3.00/76 | 3.00/76 | 3.00/76 | 3.00/76 | 4.00/102 | 4.00/102 | 4.00/102 | 5.00/127 | 5.00/127 | 5.00/127 |
D | 5.56/141 | 6.63/168 | 6.63/219 | 8.63/219 | 10.75/273 | 12.75/324 | 14.00/356 | 16.00/406 | 20.00/508 | 24.00/610 |
E | 14.00/356 | 14.50/368 | 14.50/419 | 16.50/419 | 17.50/445 | 19.50/495 | 21.00/533 | 24.00/610 | 27.00/686 | 30.00/762 |
F | 850/216 | 9.00/229 | 900/229 | 10.00/254 | 12.00/305 | 13.00/330 | 14.00/356 | 16.00/406 | 19.00/483 | 20.00/508 |
G | 6.75/171 | 6.75/171 | 6.75/171 | 6.75/171 | 6.75/171 | 6.75/171 | 6.75/171 | 7.88/200 | 7.88/200 | 7.88/200 |
H | 2.38/60 | 2.88/73 | 2.88/73 | 3.50/89 | 4.50/114 | 5.56/141 | 6.63/168 | 8.63/219 | 10.75/273 | 10.75/273 |
J | 21.00/533 | 23.00/584 | 23.00/594 | 25.00/635 | 32.00/813 | 36.00/914 | 40.00/1016 | 48.00/1219 | 58.00/1473 | 65.00/1651 |
K |
15.50/394 | 17.00/432 | 17.00/432 | 19.00/483 | 24.00/610 | 28.00/711 | 31.00/787 | 40.00/1016 | 47.00/1194 | 54.00/1372 |
L |
6.63/168 | 8.63/219 | 8.63/219 | 10.75/273 | 14.00/356 | 16.00/406 | 18.00/457 | 20.00/508 | 24.00/610 | 30.00/762 |
M | 17.00/432 | 19.00/483 | 19.00/483 | 22.00/559 | 28.00/711 | 30.00/762 | 33.00/838 | 39.00/991 | 48.00/1219 | 54.00/1372 |
N |
12.00/305 | 13.00/330 | 13.00/330 | 16.00/406 | 20.00/508 | 22.00/559 | 25.00/635 | 29.00/737 | 38.00/965 | 44.00/1118 |
O |
19.00/483 | 20.00/508 | 20.00/508 | 26.00/660 | 28.00/711 | 33.00/838 | 37.00/940 | 45.00/1143 | 54.00/1372 | 66.00/1676 |
P | 15.00/381 | 16.00/406 | 16.00/406 | 21.00/533 | 23.00/584 | 27.00/686 | 30.00/762 | 37.00/940 | 44.00/1118 | 52.00/1321 |
Q |
6.00/152 | 8.00/203 | 8.00/203 | 9.00/229 | 11.00/279 | 12.00/305 | 13.00/330 | 15.00/381 | 17.00/432 | 20.00/508 |
R |
12.50/318 | 14.00/356 | 14.00/356 | 16.00/406 | 20.00/508 | 24.00/610 | 27.00/686 | 33.00/838 | 40.00/1016 | 46.00/1168 |
S | 16.00/406 | 18.00/457 | 18.00/457 | 21.00/533 | 25.00/635 | 30.00/762 | 34.00/864 | 41.00/1041 | 50.00/1270 | 58.00/1473 |
T | 5.50/140 | 7.00/178 | 7.00/178 | 8.00/203 | 10.00/254 | 11.00/279 | 12.00/305 | 13.00/330 | 15.00/381 | 17.00/432 |
U | 8.50/216 | 10.00/254 | 10.00/254 | 11.00/279 | 14.00/356 | 15.00/381 | 17.00/432 | 19.00/483 | 22.00/559 | 25.00/635 |
V |
20.00/508 | 22.00/559 | 22.00/559 | 25.00/635 | 30.00/762 | 36.00/914 | 40.00/1016 | 50.00/1270 | 59.00/1499 | 68.00/1727 |
W | 24.00/610 | 26.00/660 | 26.00/660 | 29.00/737 | 36.00/914 | 41.00/1041 | 45.00/1143 | 58.00/1473 | 68.00/1727 | 79.00/2007 |
X | 18.00/457 | 20.00/508 | 20.00/508 | 22.00/559 | 28.00/711 | 32.00/813 | 35.00/889 | 46.00/1168 | 54.00/1372 | 53.00/1346 |
Y | 25.00/635 | 27.00/686 | 27.00/686 | 31.00/787 | 38.00/965 | 43.00/1092 | 46.00/1168 | 59.00/1499 | 67.00/1702 | 78.00/1981 |
Z | 18.00/457 | 20.00/508 | 20.00/508 | 22.00/559 | 28.00/711 | 32.00/813 | 34.00/864 | 45.00/1143 | 51.00/1295 | 60.00/1524 |
NPT Drain | 1.00 | 1.00 | 1.00 | 1.50 | 1.50 | 1.50 | 1.50 | 2.00 | 2.00 | 2.50 |
Size | 14 | 16 | 18 | 20 | 22 | 24 | 26 | 28 | 30 |
36 | 42 | |
A | 66.00/1676 | 74.00/1880 | 80.00/2032 | 86.00/2184 | 96.00/2438 | 106.00/2692 | 120.00/3048 | 132.00/3353 | 142.00/3607 | 166.00/4216 | 190.00/4826 | |
B | 56.00/1422 | 64.00/1626 | 68.00/1727 | 74.00/1880 | 84.00/2134 | 94.00/2388 | 104.00/2642 | 114.00/2896 | 122.00/3099 | 144.00/3658 | 166.00/4216 | |
C | 5.00/127 | 5.00/127 | 6.00/152 | 6.00/152 | 6.00/152 | 6.00/152 | 8.00/203 | 9.00/229 | 10.00/254 | 11.00/279 | 12.00/305 | |
D | 28.00/711 | 30.00/762 | 36.00/914 | 36.00/914 | 42.00/1067 | 42.00/1067 | 48.00/1219 | 54.00/1372 | 54.00/1372 | 66.00/1676 | 78.00/1981 | |
E | 33.00/838 | 35.00/889 | 39.00/991 | 42.00/1067 | 46.00/1168 | 47.00/1194 | 50.00/1270 | 54.00/1372 | 55.00/1397 | 63.00/1600 | 70.00/1778 | |
F | 23.00/584 | 24.00/610 | 27.00/686 | 28.00/711 | 31.00/787 | 31.00/787 | 36.00/914 | 38.00/965 | 43.00/1092 | 48.00/1219 | 56.00/1422 | |
G | 7.78/198 | 7.78/198 | 9.13/232 | 9.13/232 | 10.25/260 | 10.25/260 | 10.25/260 | 10.25/260 | 10.25/260 | 11.88/302 | 11.88/302 | |
H | 12.75/324 | 14.00/356 | 16.00/406 | 18.00/457 | 20.00/508 | 20.00/508 | 22.00/559 | 22.00/559 | 24.00/610 | 30.00/762 | 36.00/914 | |
J | 71.00/1803 | 80.00/2032 | 86.00/2184 | 92.00/2337 | 103.00/2616 | 114.00/2896 | 128.00/3251 | 140.00/3556 | 152.00/3861 | 178.00/4521 | 202.00/5131 | |
K |
60.00/1524 | 68.00/1727 | 77.00/1956 | 83.00/2108 | 90.00/2286 | 101.00/2565 | 112.00/2845 | 122.00/3099 | 136.00/3454 | 158.00/4013 | 184.00/4674 | |
L |
36.00/914 | 40.00/1016 | 42.00/1067 | 48.00/1219 | 48.00/1219 | 54.00/1372 | 60.00/1524 | 66.00/1676 | 72.00/1829 | 78.00/1981 | 96.00/2438 | |
M | 60.00/1524 | 66.00/1676 | 72.00/1829 | 78.00/1981 | 83.00/2108 | 88.00/2235 | 98.00/2489 | 106.00/2692 | 114.00/2896 | 134.00/3404 | 142.00/3607 | |
N |
50.00/1270 | 56.00/1422 | 60.00/1524 | 66.00/1676 | 71.00/1803 | 76.00/1930 | 82.00/2083 | 88.00/2235 | 94.00/2388 | 112.00/2845 | 118.00/2997 | |
O |
73.00/1854 | 85.00/2159 | 90.00/2286 | 97.00/2464 | 105.00/2667 | 113.00/2870 | 122.00/3099 | 130.00/3302 | 140.00/3556 | 166.00/4216 | 180.00/4572 | |
P | 58.00/1473 | 68.00/1727 | 72.00/1829 | 78.00/1981 | 84.00/2134 | 90.00/2286 | 98.00/2489 | 105.00/2667 | 114.00/2896 | 135.00/3429 | 144.00/3658 | |
Q |
23.00/584 | 25.00/635 | 27.00/686 | 30.00/762 | 30.00/762 | 33.00/838 | 38.00/965 | 42.00/1067 | 46.00/1168 | 50.00/1270 | 60.00/1524 | |
R |
52.00/1321 | 59.00/1499 | 68.00/1727 | 74.00/1880 | 81.00/2057 | 87.00/2210 | 96.00/2438 | 104.00/2642 | 112.00/2845 | 134.00/3404 | 160.00/4064 | |
S | 65.00/1651 | 74.00/1880 | 85.00/2159 | 92.00/2337 | 101.00/2565 | 108.00/2743 | 118.00/2997 | 127.00/3226 | 136.00/3454 | 163.00/4140 | 194.00/4928 | |
T | 19.00/483 | 20.00/508 | 24.00/610 | 24.00/610 | 27.00/686 | 27.00/686 | 32.00/813 | 36.00/914 | 37.00/940 | 44.00/1118 | 51.00/1295 | |
U | 28.00/711 | 29.00/737 | 33.00/838 | 34.00/864 | 38.00/965 | 38.00/965 | 44.00/1118 | 48.00/1219 | 51.00/1295 | 59.00/1499 | 68.00/1727 | |
V |
76.00/1930 | 86.00/2184 | 96.00/2438 | 104.00/2642 | 114.00/2896 | 126.00/3200 | 137.00/3480 | 149.00/3785 | 165.00/4191 | 192.00/4877 | 223.00/5664 | |
W | 89.00/2261 | 99.00/2515 | 109.00/2769 | 118.00/2997 | 131.00/3327 | 144.00/3658 | 163.00/4140 | 177.00/4496 | 189.00/4801 | 222.00/5639 | 255.00/6477 | |
X | 71.00/1803 | 80.00/2032 | 87.00/2210 | 95.00/2413 | 108.00/2743 | 117.00/2972 | 131.00/3327 | 143.00/3632 | 153.00/3886 | 180.00/4572 | 207.00/5258 | |
Y | 87.00/2210 | 96.00/2438 | 105.00/2667 | 113.00/2870 | 126.00/3200 | 138.00/3505 | 155.00/3937 | 167.00/4242 | 180.00/4572 | 210.00/5334 | 244.00/6198 | |
Z | 67.00/1702 | 75.00/1905 | 81.00/2057 | 88.00/2235 | 99.00/2515 | 109.00/2769 | 122.00/3099 | 133.00/3378 | 144.00/3658 | 168.00/4267 | 194.00/4928 | |
NPT Drain | 2.50 | 3.00 | 3.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 |