Gas liquid separators

Type L

Eaton's in-line Gas/Liquid Separator  Type L automatically removes 99% of all liquid  and solid entrainment particles 10 microns in size or larger. And it does so with no moving parts to break or wear out.

Series L Gas/Liquid Separators perform to specification year in and year out with no maintenance.

The Eaton Type L Gas Liquid Separator series can be installed horizontally or vertically for down flow applications.

Construction
Horizontal or vertical fabricated
Material
Carbon steel or stainless steel
Options
Oversize inlet connections, reduced size inlet/outlet connections, specified flow pattern, integral sump, ASME code stamp

核心功能

  • Low-profile, compact design
  • No moving parts to wear out, no required maintenance
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • Ten different models to match the needs of any application’s flow direction or piping system orientation
  • Exclusive Vortex Containment Plate (VCP) System

Applications

  • Steam drums
  • Steam turbines
  • Intercooler equipment
  • Aftercooler equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas

productfamily.specification
Eaton Type L Gas/Liquid Separator, Fabricated, Stainless steel, ANSI flange 4", Horizontal
Eaton Type L Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 5", Horizontal
Compare products ()
Highlight differences
Show only differences
Hide blank features

Dimensions: Type L Gas/Liquid Separators (in/mm)

Size 1-1/2 2 2-1/2 3 4 5
6 8 10
12
A 20.00/508 22.00/559 22.00/559 24.00/610 30.00/762 34.00/864 36.00/914 46.00/1168 52.00/1321 60.00/1524
B 15.00/381 16.00/406 16.00/406 18.00/457 22.00/559 26.00/660 28.00/711 36.00/914 42.00/1067 50.00/1270
C 3.00/76 3.00/76 3.00/76 3.00/76 4.00/102 4.00/102 4.00/102 5.00/127 5.00/127 5.00/127
D 5.56/141 6.63/168 6.63/219 8.63/219 10.75/273 12.75/324 14.00/356 16.00/406 20.00/508 24.00/610
E 14.00/356 14.50/368 14.50/419 16.50/419 17.50/445 19.50/495 21.00/533 24.00/610 27.00/686 30.00/762
F 850/216 9.00/229 900/229 10.00/254 12.00/305 13.00/330 14.00/356 16.00/406 19.00/483 20.00/508
G 6.75/171 6.75/171 6.75/171 6.75/171 6.75/171 6.75/171 6.75/171 7.88/200 7.88/200 7.88/200
H 2.38/60 2.88/73 2.88/73 3.50/89 4.50/114 5.56/141 6.63/168 8.63/219 10.75/273 10.75/273
J 21.00/533 23.00/584 23.00/594 25.00/635 32.00/813 36.00/914 40.00/1016 48.00/1219 58.00/1473 65.00/1651
K
15.50/394 17.00/432 17.00/432 19.00/483 24.00/610 28.00/711 31.00/787 40.00/1016 47.00/1194 54.00/1372
L
6.63/168 8.63/219 8.63/219 10.75/273 14.00/356 16.00/406 18.00/457 20.00/508 24.00/610 30.00/762
M 17.00/432 19.00/483 19.00/483 22.00/559 28.00/711 30.00/762 33.00/838 39.00/991 48.00/1219 54.00/1372
N
12.00/305 13.00/330 13.00/330 16.00/406 20.00/508 22.00/559 25.00/635 29.00/737 38.00/965 44.00/1118
O
19.00/483 20.00/508 20.00/508 26.00/660 28.00/711 33.00/838 37.00/940 45.00/1143 54.00/1372 66.00/1676
P 15.00/381 16.00/406 16.00/406 21.00/533 23.00/584 27.00/686 30.00/762 37.00/940 44.00/1118 52.00/1321
Q
6.00/152 8.00/203 8.00/203 9.00/229 11.00/279 12.00/305 13.00/330 15.00/381 17.00/432 20.00/508
R
12.50/318 14.00/356 14.00/356 16.00/406 20.00/508 24.00/610 27.00/686 33.00/838 40.00/1016 46.00/1168
S 16.00/406 18.00/457 18.00/457 21.00/533 25.00/635 30.00/762 34.00/864 41.00/1041 50.00/1270 58.00/1473
T 5.50/140 7.00/178 7.00/178 8.00/203 10.00/254 11.00/279 12.00/305 13.00/330 15.00/381 17.00/432
U 8.50/216 10.00/254 10.00/254 11.00/279 14.00/356 15.00/381 17.00/432 19.00/483 22.00/559 25.00/635
V
20.00/508 22.00/559 22.00/559 25.00/635 30.00/762 36.00/914 40.00/1016 50.00/1270 59.00/1499 68.00/1727
W 24.00/610 26.00/660 26.00/660 29.00/737 36.00/914 41.00/1041 45.00/1143 58.00/1473 68.00/1727 79.00/2007
X 18.00/457 20.00/508 20.00/508 22.00/559 28.00/711 32.00/813 35.00/889 46.00/1168 54.00/1372 53.00/1346
Y 25.00/635 27.00/686 27.00/686 31.00/787 38.00/965 43.00/1092 46.00/1168 59.00/1499 67.00/1702 78.00/1981
Z 18.00/457 20.00/508 20.00/508 22.00/559 28.00/711 32.00/813 34.00/864 45.00/1143 51.00/1295 60.00/1524
NPT Drain 1.00 1.00 1.00 1.50 1.50 1.50 1.50 2.00 2.00 2.50
Size 14 16 18 20 22 24 26 28 30
36 42
A 66.00/1676 74.00/1880 80.00/2032 86.00/2184 96.00/2438 106.00/2692 120.00/3048 132.00/3353 142.00/3607 166.00/4216 190.00/4826
B 56.00/1422 64.00/1626 68.00/1727 74.00/1880 84.00/2134 94.00/2388 104.00/2642 114.00/2896 122.00/3099 144.00/3658 166.00/4216
C 5.00/127 5.00/127 6.00/152 6.00/152 6.00/152 6.00/152 8.00/203 9.00/229 10.00/254 11.00/279 12.00/305
D 28.00/711 30.00/762 36.00/914 36.00/914 42.00/1067 42.00/1067 48.00/1219 54.00/1372 54.00/1372 66.00/1676 78.00/1981
E 33.00/838 35.00/889 39.00/991 42.00/1067 46.00/1168 47.00/1194 50.00/1270 54.00/1372 55.00/1397 63.00/1600 70.00/1778
F 23.00/584 24.00/610 27.00/686 28.00/711 31.00/787 31.00/787 36.00/914 38.00/965 43.00/1092 48.00/1219 56.00/1422
G 7.78/198 7.78/198 9.13/232 9.13/232 10.25/260 10.25/260 10.25/260 10.25/260 10.25/260 11.88/302 11.88/302
H 12.75/324 14.00/356 16.00/406 18.00/457 20.00/508 20.00/508 22.00/559 22.00/559 24.00/610 30.00/762 36.00/914
J 71.00/1803 80.00/2032 86.00/2184 92.00/2337 103.00/2616 114.00/2896 128.00/3251 140.00/3556 152.00/3861 178.00/4521 202.00/5131
K
60.00/1524 68.00/1727 77.00/1956 83.00/2108 90.00/2286 101.00/2565 112.00/2845 122.00/3099 136.00/3454 158.00/4013 184.00/4674
L
36.00/914 40.00/1016 42.00/1067 48.00/1219 48.00/1219 54.00/1372 60.00/1524 66.00/1676 72.00/1829 78.00/1981 96.00/2438
M 60.00/1524 66.00/1676 72.00/1829 78.00/1981 83.00/2108 88.00/2235 98.00/2489 106.00/2692 114.00/2896 134.00/3404 142.00/3607
N
50.00/1270 56.00/1422 60.00/1524 66.00/1676 71.00/1803 76.00/1930 82.00/2083 88.00/2235 94.00/2388 112.00/2845 118.00/2997
O
73.00/1854 85.00/2159 90.00/2286 97.00/2464 105.00/2667 113.00/2870 122.00/3099 130.00/3302 140.00/3556 166.00/4216 180.00/4572
P 58.00/1473 68.00/1727 72.00/1829 78.00/1981 84.00/2134 90.00/2286 98.00/2489 105.00/2667 114.00/2896 135.00/3429 144.00/3658
Q
23.00/584 25.00/635 27.00/686 30.00/762 30.00/762 33.00/838 38.00/965 42.00/1067 46.00/1168 50.00/1270 60.00/1524
R
52.00/1321 59.00/1499 68.00/1727 74.00/1880 81.00/2057 87.00/2210 96.00/2438 104.00/2642 112.00/2845 134.00/3404 160.00/4064
S 65.00/1651 74.00/1880 85.00/2159 92.00/2337 101.00/2565 108.00/2743 118.00/2997 127.00/3226 136.00/3454 163.00/4140 194.00/4928
T 19.00/483 20.00/508 24.00/610 24.00/610 27.00/686 27.00/686 32.00/813 36.00/914 37.00/940 44.00/1118 51.00/1295
U 28.00/711 29.00/737 33.00/838 34.00/864 38.00/965 38.00/965 44.00/1118 48.00/1219 51.00/1295 59.00/1499 68.00/1727
V
76.00/1930 86.00/2184 96.00/2438 104.00/2642 114.00/2896 126.00/3200 137.00/3480 149.00/3785 165.00/4191 192.00/4877 223.00/5664
W 89.00/2261 99.00/2515 109.00/2769 118.00/2997 131.00/3327 144.00/3658 163.00/4140 177.00/4496 189.00/4801 222.00/5639 255.00/6477
X 71.00/1803 80.00/2032 87.00/2210 95.00/2413 108.00/2743 117.00/2972 131.00/3327 143.00/3632 153.00/3886 180.00/4572 207.00/5258
Y 87.00/2210 96.00/2438 105.00/2667 113.00/2870 126.00/3200 138.00/3505 155.00/3937 167.00/4242 180.00/4572 210.00/5334 244.00/6198
Z 67.00/1702 75.00/1905 81.00/2057 88.00/2235 99.00/2515 109.00/2769 122.00/3099 133.00/3378 144.00/3658 168.00/4267 194.00/4928
NPT Drain 2.50 3.00 3.00 4.00 4.00 4.00 4.00 4.00 4.00 4.00 4.00  
productfamily.downloadlink
X
Download Close