Eaton Float Drain Traps efficiently handle the liquids in the storage tanks and drip points of separators without pressure loss in the line. These traps are capable of removing up to 2800 pounds of condensate per hour and work with pressure differentials from 5 up to 250 psi.
Float Drain Traps are available in a variety of models and materials of construction, featuring the Model 90-AC, Model 95-AC and Model 230-AC.
Key Separator Applications:
Weight (lb/kg) |
||||||||
Model No. |
Pipe Size (NPT) | A | B | C | Width | Cast Iron |
Cast Steel | Stainless Steel |
90-AC | 3/4 |
6.12 / 155 | - | 4.87 / 124 | 5.12 / 130 | 33 / 15 | 35 / 16 | 37 / 17 |
95-AC | 1 |
7 / 178 | - | 6.12 /155 | 6.12 / 155 | 35 / 16 | 37 / 17 | 42 / 19 |
230-ACN | 1 |
9 / 229 | 3.63 / 92 | 7.5 / 190 | 5.63 / 143 | 50 / 23 | 56 / 25 | 59 / 27 |
Differential Pressure (psi). Specify on Order | ||||||||||||||
Model No. | Orifice Diamter |
5 |
10 | 25 | 50 | 75 | 100 | 125 | 150 | 175 |
200 | 250 | 300 | 500 |
90-AC | 5⁄32” | 292 | 434 | 790 | 1273 | 1600 | - | - | - | - | - | - | - | - |
1⁄8” | 178 | 266 | 502 | 785 | 970 | 1130 | 1250 | 1370 | 1465 | 1550 | 1750 | - | - | |
3⁄32” | 97 | 147 | 265 | 427 | 545 | 625 | 697 | 760 | 815 | 870 | 965 | - | - | |
5 ⁄64” | 68 | 101 | 198 | 299 | 382 | 435 | 487 | 530 | 570 | 590 | 650 | - | - | |
95-AC | 5 ⁄32” | 292 | 434 | 790 | 1273 | 1623 | 1850 | 2075 | 2250 | 2400 | 2575 | 2840 | - | - |
1⁄8” | 178 | 266 | 502 | 785 | 970 | 1130 | 1280 | 1370 | 1465 | 1550 | 1750 | 1950 | 2500 | |
3 ⁄32” | 97 | 147 | 266 | 427 | 545 | 625 | 697 | 760 | 815 | 870 | 965 | 1060 | 1350 | |
230-AC | 7⁄32” | 396 | 595 | 1075 | 1733 | 2205 | 2525 | 2800 | - | - | - | - | - | - |