The Eaton Coalescer Separator Type CLC is a two-stage vessel designed for separation of liquid in the form of a fine mist or fog from a gas or vapor. It’s primarily used in processes involving cooling or condensation, flashing or evaporation applications.
The first stage is a centrifugal separator that removes slugs and heavy liquid loads. The second stage uses a coalescing pad to remove nearly all remaining droplets as small as 4 microns from air, gas and steam processes.
Key Coalescer/Separator Applications:
Type 40
Type AC/ACN
Type T
Type TS
Dimensions: Model 31L-CLC (in/mm) | ||||||
Pipe Size | A |
B | C | D | Drain NPT |
Wt (lb/kg) |
2-1⁄2 | 34 / 864 | 28 / 711 | 3 / 76 | 6.62 / 168 | 1 | 125 / 57 |
3 |
36 / 914 | 30 / 762 | 3 / 76 | 8.62 / 219 | 1-1⁄2 | 180 / 82 |
4 |
42 / 1067 | 34 / 864 | 4 / 102 | 10.75 / 273 | 1-1⁄2 | 280 / 127 |
5 |
46 / 1168 | 38 / 965 | 4 / 102 | 12.75 / 324 | 1-1⁄2 | 390 / 177 |
6 | 48 / 1219 | 40 / 1016 | 4 / 102 | 14 / 356 | 1-1⁄2 | 510 / 232 |
8 | 58 / 1473 | 48 / 1219 | 5 / 127 | 16 / 406 | 2 | 665 / 302 |
10 | 64 / 1626 | 54 / 1372 | 5 / 127 | 20 / 508 | 2 | 1060 / 482 |
12 | 72 / 1829 | 62 / 1575 | 5 / 127 | 24 / 610 | 2-1⁄2 | 1415 / 643 |
14 | 78 / 1981 | 68 / 1727 | 5 / 127 | 28 / 711 | 2-1⁄2 | 1830 / 832 |
16 | 86 / 2184 | 76 / 1930 | 5 / 127 | 30 / 762 | 3 | 2130 / 968 |
Dimensions: Model 36L-CLC (in/mm) | |||||||
Pipe Size | C | D | T | W | X | Drain NPT |
Wt (lb/kg) |
2-1⁄2 | 3 / 76 | 6.62 / 168 | 7 / 178 | 37 / 940 | 30 / 762 | 1 | 130 / 59 |
3 |
3 / 76 | 8.62 / 219 | 8 / 203 | 41 / 1041 | 33 / 838 | 1-1⁄2 | 165 / 75 |
4 |
4 / 102 | 10.75 / 273 | 10 / 254 | 44 / 1118 | 36 / 914 | 1-1⁄2 | 295 / 134 |
5 |
4 / 102 | 12.75 / 324 | 11 / 279 | 51 / 1295 | 41 / 1041 | 1-1⁄2 | 420 / 191 |
6 | 4 / 102 | 14 / 356 | 12 / 305 | 54 / 1372 | 42 / 1067 | 1-1⁄2 | 475 / 216 |
8 | 5 / 127 | 16 / 406 | 13 / 330 | 66 / 1676 | 53 / 1346 | 2 | 525 / 239 |
10 | 5 / 127 | 20 / 508 | 15 / 381 | 77 / 1956 | 60 / 1524 | 2 | 590 / 268 |
12 | 5 / 127 | 24 / 610 | 17 / 432 | 88 / 2235 | 70 / 1778 | 2-1⁄2 | 1125 / 511 |
14 | 5 / 127 | 28 / 711 | 19 / 483 | 96 / 2438 | 77 / 1956 | 2-1⁄2 | 1475 / 670 |
16 | 5 / 127 | 30 / 762 | 20 / 508 | 101 / 2565 | 80 / 2032 | 3 | 1925 / 875 |
Dimensions: Model 35L-CLC (in/mm) | |||||||
Pipe Size | C | L | O | P | Q | Drain NPT |
Wt (lb/kg) |
2-1⁄2 | 3 / 76 | 8.62 / 219 | 30 / 762 | 24 / 610 | 8 / 203 | 1 | 145 / 66 |
3 |
3 / 76 | 10.75 / 273 | 34 / 864 | 28 / 711 | 9 / 229 | 1-1⁄2 | 195 / 89 |
4 |
4 / 102 | 14 / 356 | 39 / 991 | 31 / 787 | 11 / 279 | 1-1⁄2 | 305 / 139 |
5 |
4 / 102 | 16 / 406 | 45 / 1143 | 35 / 889 | 12 / 305 | 1-1⁄2 | 435 / 198 |
6 | 4 / 102 | 18 / 457 | 50 / 1270 | 39 / 991 | 13 / 330 | 1-1⁄2 | 530 / 241 |
8 | 5 / 127 | 20 / 508 | 56 / 1422 | 45 / 1143 | 15 / 381 | 2 | 665 / 302 |
10 | 5 / 127 | 24 / 610 | 67 / 1702 | 53 / 1346 | 17 / 432 | 2 | 975 / 443 |
12 | 5 / 127 | 30 / 762 | 76 / 1930 | 61 / 1549 | 19 / 483 | 2-1⁄2 | 1390 / 632 |
14 | 5 / 127 | 36 / 914 | 86 / 2184 | 67 / 1702 | 23 / 584 | 2-1⁄2 | 1920 / 873 |
16 | 5 / 127 | 40 / 1016 | 98 / 2489 | 77 / 1956 | 25 / 635 | 3 | 2645 / 1202 |