The Eaton Type TS Gas/Liquid Separator automatically removes 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes. And it does so with no moving parts to wear out and with no required maintenance.
Pipe Size | Threaded & Skt Weld A |
Flanged A |
B | C | D | F | G |
1 | 6.87 / 174 | 10.5 / 267 | 22 / 559 | 28 / 711 | 5.56 / 141 | - | 7.87 / 200 |
1-1/4 | 6.87 / 174 | 10.5 / 267 | 22 / 559 | 28 / 711 | 5.56 / 141 | - | 7.87 / 200 |
1-1/2 | 7.87 / 200 | 11.5 / 292 | 24 / 610 | 30 / 762 | 6.62 / 168 | 9.12 / 232 | 9.12 / 232 |
2 | 7.87 / 200 | 11.5 / 292 | 24 / 610 | 30 / 762 | 6.62 / 168 | 9.12 / 232 | 9.12 / 232 |
2-1/2 | - | 16 / 406 | 27 / 686 | 35 / 889 | 8.62 / 219 | 9.12 / 232 | 9.12 / 232 |
3 | - | 18 / 457 | 30 / 762 | 38 / 965 | 10.75 / 273 | 9.12 / 232 | 9.12 / 232 |
4 | - | 20 / 508 | 36 / 914 | 45 / 1143 | 12.75 / 324 | 10.25 / 260 | 10.25 / 260 |
5 | - | 22 / 559 | 40 / 1016 | 50 / 1270 | 14 / 356 | 10.25 / 260 | 10.25 / 260 |
6 | - | 24 / 610 | 55 / 1397 | 66 / 1676 | 16 / 406 | 10.25 / 260 | 10.25 / 260 |
8 | - | 28 / 711 | 62 / 1575 | 75 / 1905 | 18 / 457 | 11.87 / 301 | 11.87 / 301 |
10 | - | 34 / 864 | 76 / 1930 | 91 / 2311 | 24 / 610 | 11.87 / 301 | 11.87 / 301 |
12 | - | 38 / 965 | 82 / 2083 | 99 / 2515 | 28 / 711 | 11.87 / 301 | 11.87 / 301 |
14 | - | 42 / 1067 | 89 / 2261 | 108 / 2743 | 32 / 813 | 12.62 / 321 | 12.62 / 321 |
16 | - | 47 / 1194 | 98 / 2489 | 119 / 3023 | 36 / 914 | 12.62 / 321 | 12.62 / 321 |
18 | - | 54 / 1372 | 108 / 2743 | 132 / 3353 | 42 / 1067 | 12.62 / 321 | 12.62 / 321 |
20 | - | 62 / 1575 | 118 / 2997 | 145 / 3683 | 48 / 1219 | 15 / 381 | 15 / 381 |
22 | - | 64 / 1626 | 121 / 3073 | 149 / 3785 | 48 / 1219 | 15 / 381 | 15 / 381 |
24 | - | 70 / 1778 | 127 / 3226 | 158 / 4013 | 54 / 1372 | 15 / 381 | 15 / 381 |
Dimensions: Type T (Carbon Steel & Stainless Steel) - Threaded, Socket Weld & Flanged (in/mm) | ||||||
NPT Drain | Weight (lb/kg) | |||||
Pipe Size | Std | Opt’l | Thd’d & Skt Weld 1000 psig @ 650 °F | 150 lb Flanged 150 psig @ 450 °F | 300 lb Flanged 500 psig @ 650 °F | Liquid Holdup Cap (cu ft/m) |
1 | 1 |
1-1/2 | 44 / 20 | 47 / 21 | 49 / 22 | 0.19 / 0.0053 |
1-1/4 | 1 |
1-1/2 | 45 / 20 | 50 / 23 | 52 / 24 | 0.19 / 0.0053 |
1-1/2 | 1 |
2 | 83 / 38 | 69 / 31 | 75 / 34 | 0.20 / 0.0056 |
2 | 1 |
2 | 85 / 39 | 74 / 34 | 78 / 36 | 0.20 / 0.0056 |
2-1/2 | 1 |
2 | - |
122 / 55 | 132 / 60 | 0.39 / 0.011 |
3 | 1-1/2 | 2-1/2 | - |
170 / 77 | 180 / 82 | 0.66 / 0.018 |
4 | 1-1/2 | 2-1/2 | - |
225 / 102 | 250 / 114 | 1.07 / 0.03 |
5 | 1-1/2 | 2-1/2 | - |
265 / 120 | 335 / 152 | 1.35 / 0.04 |
6 | 1-1/2 | 2-1/2 | - |
400 / 182 | 435 / 198 | 3.03 / 0.084 |
8 | 2 |
3 | - |
545 / 248 | 700 / 318 | 3.83 / 0.107 |
10 | 2 |
3 | - |
800 / 364 | 1355 / 616 | 6.94 / 0.194 |
12 | 1-1/2 | 4** | - |
1090 / 495 | 1735 / 789 | 11.74 / 0.33 |
14 | 2-1/2 | 4** | - |
1335 / 607 | 2535 / 1152 | 16.81 / 0.47 |
16 | 3 | 5** | - |
1850 / 841 | 3200 / 1455 | 20.22 / 0.57 |
18 | 3 | 5** | - |
2600 / 1182 | 5025 / 2284 | 22.99 / 0.64 |
20 | 3 | 5** | - |
3275 / 3275 | 6480 / 2945 | 26.47 / 0.74 |
22 | 3 | 5** | - |
3450 / 1568 | 7000 / 3182 | 26.47 / 0.74 |
24 | 4* |
6** | - |
4940 / 2245 | 9020 / 4100 | 32.64 / 0.91 |