KnowledgeSearch
Hydraulic & Lubrication filters

VS5 Sensor

Eaton´s electronic filter clogging indicator of the  VS5 series  enables users to minimize machinery downtime and improve their operational processes. The visual indicator offers a simple and quick way to check the condition of the filter, allowing operators to make an informed decision about when to replace the filter element as part of their preventative maintenance strategy.

Clogging indicator type
Electrical or Visual-Electrical
max. operating pressure
Stainless Steel: 6,000 psi (420 bar) Aluminium: 3,200 psi (220 bar)
operating temperature
Nitrile: -13-212 °F (-25-100 °C) Viton: 14-212 °F (-10-100 °C)

核心功能

  • Continuous pressure difference measuring
  • Dold start indication up to approx. + 77°F
  • Suppression of pressure peaks
  • Dust-proof and splash-proof aluminium or stainless steel housing
  • Interference-free signal transmission over longer distances
  • Optimal utilization of the filter elements based on a high definition of the measure value within the final measure range
  • Interchangeable with clogging indicator type AE
productfamily.specification

Specifications

max. operating pressure:

6,000 psi (stainless steel)

3,200 psi (aluminium)

max. pressure difference: 2,320 psi
operating temperature: -40°F…176FC
temperature range of fluid:

-13°F…212°F (NBR)

14°F…212°F (FPM)

other temperature ranges on request

sealing material: NBR / FPM, further seals on request
power voltage: +24VDC ±20%
current consumption: approx.. 25mA + current signal output (measured with 24VDC)
output signal:

Δp: 6...20mA, max load: 400Ω

5mA by cold start suppression

75% and 100% from Δpnominal as 24VDC

error of measurement: ± 5% v. Δpnominal
operating ability: < 400mA at closed state, < 1mA at opened state
protection: IP65 (IP67 on request)
fatigue strength: max. 1 Mio load cycles for aluminium