KnowledgeSearch
Hydraulic filter elements

01.AS/TS

01.AS and TS suction filter elements are ideal for use in suction filters to protect sensitive hydraulic pumps.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

Filtration Order Center

Learn more about Eaton´s Filtration Division new Order Center and how to purchase our products online in the Americas!
Filter material
Stainless steel wire mesh
Nominal sizes
180–631
Design
Double open end

核心功能

  • High resistance to variable operating pressures and flow rates
    contribute to one of the highest dirt-holding capacities and
    filtration efficiencies on the market
  • Filters contain more pleats and surface area than most
    competitors
  • Consistent filter efficiency, even at high differential pressure

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Applications:

  • Compressors
  • Gearboxes
  • Power units
  • Lubrication modules
  • Mobile hydraulics
  • Factory equipment
productfamily.specification
Eaton 01.AS/TS Suction Filter Elements, 01.TS 625.80G.-.B.-.-, 80G, Stainless steel wire mesh (G), Size: 625
Eaton 01.AS/TS Suction Filter Elements, 01.TS 425.130G.-.B.-.-, 130G, Stainless steel wire mesh (G), Size: 55-85
Eaton 01.AS/TS Suction Filter Elements, 01.TS 425.80G.B.O, 80G, Stainless steel wire mesh (G), Size: 425
Eaton 01.AS/TS Suction Filter Elements, 01.TS 625.40G.-.B.-.-, 40G, Stainless steel wire mesh (G), Size: 625
Eaton 01.AS/TS Suction Filter Elements, 01.TS 625.10VG.-.B.-.-, 10VG, Glass fiber fleece (VG), Size: 625
Eaton 01.AS/TS Suction Filter Elements, 01.TS 310.130G.-.B.-.-, 130G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 310
Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.250G.-.B.-.-, 250 G, Stainless steel wire mesh (G), Size: 210
Eaton 01.AS/TS Suction Filter Elements, 01.TS 625.25VG.-.B.-.-, 25VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 625
Eaton 01.AS/TS Suction Filter Elements, 01.AS 220.40G.B.-.-, 40G, Stainless steel wire mesh (G), Size: 90
Eaton 01.AS/TS Suction Filter Elements, 01.AS 631.80G.-.B.-.-, 80 G, Stainless steel wire mesh (G), Size: 631
Eaton 01.AS/TS Suction Filter Elements, 01.AS 631.40G.B.O, 40G, Stainless steel wire mesh (G), Size: 25-40
Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.80G.-.B.-.-, 80G, Stainless steel wire mesh (G), Size: 210
Eaton 01.AS/TS Suction Filter Elements, 01.TS 425.40G.-.B.-.-, 40G, Stainless steel wire mesh (G), Size: 425
Eaton 01.AS/TS Suction Filter Elements, 01.TS 425.25G.-.B.-.-, 25G, Stainless steel wire mesh (G), Size: 425
Eaton 01.AS/TS Suction Filter Elements, 01.TS.425.16VG.-.B.-.-, 16VG, Glass fiber fleece (VG), Size: 45
Eaton 01.AS/TS Suction Filter Elements, 01.TS 425.3VG.-.B.-.-, 3VG, Glass fiber fleece (VG), Size: 425
Eaton 01.AS/TS Suction Filter Elements, 01.TS 310.40G.-.B.-.-, 40G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 310
Eaton 01.AS/TS Suction Filter Elements, 01.TS 310.25G.-.B.-.-, 25 G, Stainless steel wire mesh (G), Size: 310
Eaton 01.AS/TS Suction Filter Elements, 01.TS 310.16VG.-.B.-.-, 16VG, Glass fiber fleece (VG), Size: 220
Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.25G.-.B.-.-, 25G, Stainless steel wire mesh (G), Size: 300
Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.25VG.-.B.-.-, 25 VG, Glass fiber fleece (VG), Size: 210
Eaton 01.AS/TS Suction Filter Elements, 01.AS 220.250G.-.B.-.-, 250G, Stainless steel wire mesh (G), Size: 210
Eaton 01.AS/TS Suction Filter Elements, 01.TS.425.10VG.B.O, 10VG, Glass fiber fleece (VG), Size: 425
Eaton 01.AS/TS Suction Filter Elements, 01.TS 425.25VG.B.O, 25VG, Glass fiber fleece (VG), Size: 425
Eaton 01.AS/TS Suction Filter Elements, 01.TS 210.10P.-.B.-.-, 10P, Paper (P), Size: 45
Eaton 01.AS/TS Suction Filter Elements, 01.AS 220.80G.B.O, 80 G, Stainless steel wire mesh (G), Size: 220
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

  01.AS
01.TS
Filter element
type
Suction filter elements Tank/Suction filter elements
Series 01.AS 01.TS
Nominal size 180, 220, 630, 631 210, 310, 425, 625
Grade of filter
fineness
10 G, 25 G, 40 G, 80 G 10 G, 25 G, 40 G, 80 G
Filter material G= Stainless steel wire mesh G= Stainless steel wire mesh
 Δp
resistance
- -
Design B = double open end B = double open end
Sealing
material
-
-
Specification - = standard element,
IS06 = HFC and Polyglycol applications
- = standard element,
IS06 = HFC and Polyglycol applications
Nominal sizes: 180 – 631 180 – 631