01.E pressure filter elements are ideal for use in medium and high pressure in-line filters to protect system components such as valves and hydraulic motors.
Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.
Benefits:
Markets:
Applications:
Filter element type |
Pressure filter elements |
Series | 01.E |
Nominal size | 30, 60, 90, 150, 170, 240, 360, 450, 600, 900, 1350 |
Grade of filter fineness |
3 VG, 6 VG, 10 VG, 16 VG, 25 VG 10 G, 25 G, 40 G, 80 G |
Filter material | VG = Glass fiber fleece G = Stainless steel wire mesh |
Δp resistance |
30 = 435 psi (30 bar), 160 = 2,320 psi (160 bar) high resistance |
Design | E = single open end |
Sealing material |
P = Nitrile, V = Viton, others on request |
Specification | - = standard elements, IS06 = HFC and Polyglycol applications, VA = High water content oil |
Nominal sizes: | 30 – 1350 (435 psi/30 bar and high resistance) |