01.E return-line filter elements are ideal for use in return-line filters to reduce the oil contamination in the hydraulic system.
Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.
Benefits:
Markets:
Applications:
Filter element type |
Return-line filter elements |
Series | 01.E |
Nominal size | 41, 55, 70, 120, 175, 210, 320, 330, 425, 625, 631, 950 |
Grade of filter fineness |
3VG, 6 VG, 10 VG, 16 VG, 25 VG 10 G, 25 G, 40 G, 80 G |
Filter material | VG = Glass fiber fleece G = Stainless steel wire mesh |
Δp resistance |
16 = 232 psi (16 bar) |
Design | E = single open end, S = bypass valve with several opening pressure options |
Sealing material |
P = Nitrile, V = Viton, others on request |
Specification | - = standard element, IS06 = HFC and Polyglycol applications |
Nominal sizes: | 41 – 950 (232 psi/16 bar) |