KnowledgeSearch
Hydraulic filter elements

01.N

01.N in-line filter elements are ideal for use in low pressure in-line filters to protect system components such as valves and hydraulic motors.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

Filtration Order Center

In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.
Filter material
Glass fiber fleece or stainless steel wire mesh
Nominal sizes
100 (232 psi/16 bar)
Design
single open end or bypass valve with several opening pressure options

核心功能

  • High resistance to variable operating pressures and flow rates
    contribute to one of the highest dirt-holding capacities and
    filtration efficiencies on the market
  • Filters contain more pleats and surface area than most
    competitors
  • Consistent filter efficiency, even at high differential pressure

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Applications:

  • Compressors
  • Gearboxes
  • Power units
  • Lubrication modules
  • Mobile hydraulics
  • Factory equipment
productfamily.specification
Eaton 01.N In-Line Filter Elements, 01.N 100.10VG.16.S.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.25VG.16.E.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.16VG.16.S.P, 16VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.130G.16.S.P.-, 130G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.25VG.16.E.V, 25VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.10G.16.E.P.-, 10G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.10VG.16.S1.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.40G.16.E.V.IS, 40G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.40G.16.S1.P, 40G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.6VG.16.S1.P, 6VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.25API.16.E.P.-, 25API, Glass fiber fleece (API), 232 psi (16 Bar), Size: 100
Eaton 01.N In-Line Filter Elements, 01.N 100.25G.16.S1.P.VA, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 100
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

Filter element
type
In-line filter
elements
Series 01.N
Nominal size 100
Grade of filter
fineness

3 VG, 6 VG, 10 VG, 16 VG, 25 VG

10 API, 25 API

10 G, 25 G, 40 G, 80 G

Filter material

VG = Glass fiber fleece

API = Glass fiber fleece

G = Stainless steel wire mesh

 Δp
resistance
16 = 232 psi (16 bar)
Design E = single open end,
S = bypass valve with several opening pressure options
Sealing
material
P = Nitrile,
V = Viton,others on request
Specification - = standard element,
IS06 = HFC and Polyglycol applications,
IS07 = NH3 applications
VA = High water content oil
Nominal sizes: 100 (232 psi/16 bar)