KnowledgeSearch
Hydraulic filter elements

01.NBF

01.NBF breather filter elements are ideal for use in tank breather filters to protect the hydraulic fluid from contamination in the ambient air.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

Filtration Order Center

Learn more about Eaton´s Filtration Division new Order Center and how to purchase our products online in the Americas!
Filter material
Glass fiber fleece or paper
Nominal sizes
25 - 125

核心功能

  • High resistance to variable operating pressures and flow rates
    contribute to one of the highest dirt-holding capacities and
    filtration efficiencies on the market
  • Filters contain more pleats and surface area than most
    competitors
  • Consistent filter efficiency, even at high differential pressure

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Applications:

  • Compressors
  • Gearboxes
  • Power units
  • Lubrication modules
  • Mobile hydraulics
  • Factory equipment
productfamily.specification
Eaton 01.NBF Breather Filter Elements, 01.NBF 55-85.3VL.B.P.-, 3 VL, Glass fiber fleece (VL), Nitrile, Size: 55-85
Eaton 01.NBF Breather Filter Elements, 01.NBF 25-40.3VL.B.P.-, 3 VL, Glass fiber fleece (VL), Nitrile, Size: 25-40
Eaton 01.NBF Breather Filter Elements, 01.NBF 55-85.10P.B.O, 10P, Paper (P), Size: 55-85
Eaton 01.NBF Breather Filter Elements, 01.NBF25-40.10P.B.O, 10P, Paper (P), Size: 210
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

Filter element
type
Breather filter elements
Series 01.NBF
Nominal size 25, 40, 55, 85, 125
Grade of filter
fineness

3 VL

10 P

Filter material

VL = Glass fiber fleece

P = Paper
 Δp
resistance
-
Design -
Sealing
material
P = Nitrile
V = Viton
Specification - = standard element,
IS06 = HFC and Polyglycol applications
Nominal sizes: 25 – 125