KnowledgeSearch
Hydraulic filter elements

01.NR

01.NR return-line filter elements meet DIN 24550-4 standards and are ideal for use in return-line filters to reduce oil contamination.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

01.NR elements are also available as Twinfil version.

Filtration Order Center

Learn more about Eaton´s Filtration Division new Order Center and how to purchase our products online in the Americas!
Filter material
Glass fiber fleece or stainless steel wire mesh
Nominal sizes
63–1000 (145 psi/10 bar)
Design
Double open end

核心功能

  • High resistance to variable operating pressures and flow rates
    contribute to one of the highest dirt-holding capacities and
    filtration efficiencies on the market
  • Filters contain more pleats and surface area than most
    competitors
  • Consistent filter efficiency, even at high differential pressure

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Applications:

  • Compressors
  • Gearboxes
  • Power units
  • Lubrication modules
  • Mobile hydraulics
  • Factory equipment
productfamily.specification
Eaton 01.NR Return-Line Filter Element, 01.NR 1001.10VG.10.B.P.- FILTERELEMENT 351767
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25VG.16.B.V.IS25, 25 VG, Glass fiber fleece (VG), Viton, 232 psi (16 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.3VG.10.B.P.VA, 3VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10API.10.B.V, 10API, Glass fiber fleece (API), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25API.10.B.V, 25API, Glass fiber fleece (API), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1001.10API.10.B.P., 10API, Glass fiber fleece (API), 145 psi (10 Bar), Size: 1001
Eaton 01.NR Return-Line Filter Element, 01.NR 1001.25G.10.B.P 344565
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10VG.10.B.V., 10VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25VG.10.B.V.I, 25VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25API.10.B.P.VA, 25 API, Glass fiber fleece (API), Nitrile, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25API.10.B.P.-, 25 API, Glass fiber fleece (API), Nitrile, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10API.10.B.P.-, 10 API, Glass fiber fleece (API), Nitrile, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10API.10.B.P.VA, 10 API, Glass fiber fleece (API), Nitrile, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10.1G.10.B.V.VA, 1 G, Stainless steel wire mesh (G), Viton, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25V.10.B.P.IS27, 25 V, Polyester fleece (V), Nitrile, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.3VG.10.B.V.VA, 3 VG, Glass fiber fleece (VG), Viton, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25VG.10.B.P.V, 25VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 630.25G.10.B.P.VA, 25 G, Stainless steel wire mesh (G), Nitrile, 145 psi (10 Bar), Size: 630
Eaton 01.NR Return-Line Filter Element, 01.NR 100.10VG.10.B.P.FILTERELEMENT W
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.3VG.10.B.P.IS06, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.500G.10.B.P, 500G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 1000, High water content oil
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.10.1G.10.B.V.-, 1 G, Stainless steel wire mesh (G), Viton, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25G.10.B.P.I, 25G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 630.1VG.10.B.V.-, 1VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 630
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.250G.10.B.V., 250G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 1000, High water content oil
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.25V.10.B.P, 25V, Polyester fleece (V), 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 250.25VG.10.B.V., 25VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 250
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.1VG.10.B.P.IS, 1VG, Glass fiber fleece (VG), Nitrile, 150 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.32227.10VG.25G.25.B .P.-.S1, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 1000
Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.32227.10VG.25G.25.B.V.-.S1, 10 VG, Glass fiber fleece (VG), Viton, 145 psi (10 Bar), Size: 1000
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

Filter element
type
Return-line filter elements
according to DIN 24550-4
Series 01.NR
Nominal size 63, 100, 160, 250, 400, 630, 1000
Grade of filter
fineness

3 VG, 6 VG, 10 VG, 16 VG, 25 VG

10 API, 25 API

10 G, 25 G, 40 G, 80 G

Filter material

VG = Glass fiber fleece

API = Glass fiber fleece

G= Stainless steel wire mesh

 Δp
resistance
10 = 145 psi (10 bar)
Design B = double open end
Sealing
material
P = Nitrile,
V = Viton, others on request
Specification - = standard elements,
IS06 = HFC and Polyglycol applications,
IS07 = NH3 applications,
VA = High water content oil
Nominal sizes: 63 – 1000 (145 psi/10 bar)