Hydraulic filter elements

01.RS

RS elements are ideal for use in return line filters for mobile hydraulic applications.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

Filter material
Glass fiber fleece
Nominal sizes
175, 225 (145 psi/10 bar)
Design
Double open end

核心功能

  • High resistance to variable operating pressures and flow rates
    contribute to one of the highest dirt-holding capacities and
    filtration efficiencies on the market
  • Filters contain more pleats and surface area than most
    competitors
  • Consistent filter efficiency, even at high differential pressure

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Applications:

  • Compressors
  • Gearboxes
  • Power units
  • Lubrication modules
  • Mobile hydraulics
  • Factory equipment
productfamily.specification
Eaton 01.RS Special Filter Elements, 01.RS 225.10VG.10.B.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 225
Eaton 01.RS Special Filter Elements, 01.RS 175.10VG.10.B.P., 10VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 175
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

Filter element
type
Return line filter
elements
Series 01.RS
Nominal size 175, 225
Grade of filter
fineness
3 VG, 6 VG, 10 VG, 16 VG, 25 VG
Filter material VG = Glass fiber fleece
 Δp
resistance
10 = 145 psi (10 bar)
Design B = double open end
Sealing
material
P = Nitrile,
V = Viton, others on request
Specification - = standard element,
VA = High water content oil
Nominal sizes: 175, 225 (145 psi/10 bar)