KnowledgeSearch
Hydraulic filter elements

01.WSNR

01.WSNR Watersorp off-line filter elements are ideal for use in off-line filters to remove particles and water from the hydraulic system.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

Filter Material
Glass fiber fleece with absorption layer
Nominal sizes
250 - 1000 (10 bar)
Design
Double open end

核心功能

  • Absorb free and emulsified water from oil
  • Filter particulate contamination at the same time
  • Reduce oil aging and removal of additives 
  • Combination of fine filter glass fiber media with a special water absorption fleece media
  • Guaranted dirt holding capacity and pressure resistance

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Watersorp applications:

  • Hydraulic oils
  • Lubrication oils
  • Ester oils
  • Poly-alpha olefins
  • Vegetable oils
  • Diesel oils
productfamily.specification
Eaton 01.WSNR Watersorp off-Line Filter Elements, 01.WSNR 250.3WVG.10.B.P, 3WVG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 250
Eaton 01.WSNR Watersorp off-Line Filter Elements, 01.WSNR 250.10WVG.10.B.P, 10WVG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 250
Eaton 01.WSNR Watersorp off-Line Filter Elements, 01.WSNR 630.3WVG.10.B.P.-, 3 WVG, Glass fiber fleece with absorption layer (WVG), Nitrile, 145 psi (10 Bar), Size: 630
Eaton 01.WSNR Watersorp off-Line Filter Elements, 01.WSNR 630.10WVG.10.B.P, 10WVG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 630
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

Filter element
type
Watersorp off-line filter elements
Series 01.WSNR
Nominal size 250, 630, 1000
Grade of filter
fineness
3 WVG, 10 WVG
Filter material WVG = Glass fiber fleece with absorption layer
 Δp
resistance
10 = 145 psi (10 bar)
Design B = Double open end
Sealing
material
P = Nitrile,
V = Viton, others on request
Specification - = Standard element
Nominal sizes: 250 – 1000 (145 psi/10 bar)
Questions before you buy
Technical support