ABSORPTION INSERT filter elements combined with standard filter bags and a stainless steel charging ring provide the ultimate solution for increased dirt and oil removal capacity. The ABSORPTION INSERT filter element fits in ACCUGAF, DURAGAF, LOFCLEAR 100 (except LCR-130), Monofilament, Multifilament, SENTINEL, SNAP-RING and UNIBAG filter bags.
Material | Melt-blown polypropylene |
|
Cover layer | Spunbond polypropylene |
|
Inner core | Extruded polypropylene |
|
Size | 02: Ø 7 x 32” L (180 x 810 mm) |
|
Max. operating temperature |
Polypropylene: 194 °F (90 °C) |
|
Max. differential pressure |
7.3 psi (0.5 bar) |
|
Max. flow rate |
02: 44 GPM (10 m³/h) |