With efficiencies greater than 99%, each ACCUGAF filter bag model provides cost-effective filtration solutions for demanding applications. The five models ensure that users can efficiently remove particles ranging from 1 – 25 μm while delivering a long service life.
All polypropylene materials used in manufacturing comply with the regulations of the Food and Drug Administration (FDA), title 21 of the Code of Federal Regulations Section 177, and EC Regulations 1935/2004 and 10/2011, as applicable for food and beverage contact.
ACCUGAF AGFE filter bag models are NOT compliant with the above mentioned EC Regulations and Directives.
Materials | Melt-blown polypropylene or polyester |
|
Cover layers | Polypropylene or polyester mesh |
|
Seal rings | Welded polypropylene or polyester SENTINEL seal ring |
|
Retention ratings |
1.5, 3, 5, 10, 25 µm @ > 99% efficiency |
|
Sizes | 01: Ø 7 x 17” L (180 x 435 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
Max. differential pressure |
36 psi (2.5 bar) |
|
Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
Max. flow rates |
01: 35 GPM (8 m³/h) 02: 66 GPM (15 m³/h) |