BECO MEMBRAN PS Aqua membrane filter cartridges are designed specifically for water filtration. The PES membrane provides high flow rates and extended service life for water final filtration in food and beverage applications.
BECO Control Mini
BECO INTEGRA CART KA
BECO INTEGRA CART KA
BECO MAX2
BECO PROTECT PG
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PSA02 |
---|---|
Filter material | Polyethersulfone |
Retention rating (µm) | 0.2 |
Retention | Absolute |
Lengths | 30” |
Adapter codes | 2, 7 |
Cages | Yes |
Structure | Pleated |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
36.3 psig (2.5 bar) ≤ (20 ml/min) |
Backwashability | Limited 29 psid (2.0 bar) at 68 °F (20 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 4.4 psid (0.3 bar) at 250 °F (121 °C) |
Steam cycles | ≥ 100 at 221 °F (105 °C) in 30 minutes |